KGU (Branch Y) - Stainless One-touch Fittings / Branch Y
SMC
bp4_air_line_equipment
fittings_and_tubing
KG Stainless One-touch Fittings
Powered by
CAD模型選擇
{smc/bp4_air_line_equipment/fittings_and_tubing/kg/kgu.prj},{NB=KGU08-01},{IDNR=},{MODEL=KGU08-01},{TUBE=8},{THREAD=1/8},{SEALANT=},{PN=9.728},{H=17},{D=15.2},{L=52.5},{A=48.5},{M=18.5},{P=15.2},{WEIGHT=15},{AA=8.0},{AB=4.8},{AC=15.2},{AD=24.5},{AE=27.0},{AF=12.0},{AG=13.7}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
TUBE
Tube O.D.
[mm]
THREAD
Connection thread
ⁿ/ₐ
H
[mm]
D
[mm]
L
[mm]
A
[mm]
M
[mm]
P
[mm]
WEIGHT
Weight
[g]
KGU04-M5
4
M5
11
10.4
39.5
36.0
16.0
10.4
4
KGU04-01
4
1/8
11
10.4
42.0
38.0
16.0
10.4
11
KGU04-02
4
1/4
14
10.4
46.0
40.0
16.0
10.4
20
KGU06-M5
6
M5
13
12.8
42.5
39.0
17.0
12.8
12
KGU06-01
6
1/8
13
12.8
45.5
41.5
17.0
12.8
11
KGU06-02
6
1/4
14
12.8
49.0
43.0
17.0
12.8
21
KGU06-03
6
3/8
17
12.8
51.0
44.5
17.0
12.8
34
KGU08-01
8
1/8
17
15.2
52.5
48.5
18.5
15.2
15
KGU08-02
8
1/4
17
15.2
55.5
49.5
18.5
15.2
23
KGU08-03
8
3/8
17
15.2
56.5
50.0
18.5
15.2
35
KGU10-02
10
1/4
19
18.5
61.0
55.0
21.0
18.5
30
KGU10-03
10
3/8
19
18.5
62.0
55.5
21.0
18.5
40
KGU10-04
10
1/2
22
18.5
65.0
57.0
21.0
18.5
65
KGU12-02
12
1/4
22
20.9
64.5
58.5
22.0
20.9
32
KGU12-03
12
3/8
22
20.9
65.5
59.0
22.0
20.9
40
KGU12-04
12
1/2
22
20.9
68.5
60.5
22.0
20.9
65
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求