KFG2V-F - Swivel Elbow
SMC
bp4_air_line_equipment
fittings_and_tubing
KFG2-F FDA Compliant/Stainless Steel SUS316 Insert Fittings
KFG2-F Applicable Tubing: Metric Size, Connection Thread: R,Rc
Powered by
CAD模型選擇
{smc/bp4_air_line_equipment/fittings_and_tubing/kfg2_f/kfg2_f/kfg2v_f.prj},{NB=KFG2V1075-03-F},{OD=ø10},{ID=ø7.5},{R=3/8},{ANG=30.000},{L8=0.500}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
LINA
明細表
OD
Applicable tube size O.D.
[mm]
ID
Applicable tube size I.D.
[mm]
R
Connection thread
ⁿ/ₐ
MODEL
Model
ⁿ/ₐ
H1
[mm]
H2
[mm]
H3
[mm]
L1
[mm]
L2
[mm]
M
[mm]
D
[mm]
A
[mm]
EA
Effective area
[mm^2]
CNSMASSEXACT
Mass
[g]
KFG2V0425-01-F
ø4
ø2.5
1/8
KFG2V0425-01-F
7
8
10
14.5
16.1
5.0
1.8
17.4
1.4
9
KFG2V0425-02-F
ø4
ø2.5
1/4
KFG2V0425-02-F
7
8
14
14.5
19.9
5.0
1.8
19.6
1.4
18
KFG2V0403-01-F
ø4
ø3
1/8
KFG2V0403-01-F
7
8
10
14.5
16.1
5.0
2.3
17.4
2.3
9
KFG2V0403-02-F
ø4
ø3
1/4
KFG2V0403-02-F
7
8
14
14.5
19.9
5.0
2.3
19.6
2.3
18
KFG2V0604-01-F
ø6
ø4
1/8
KFG2V0604-01-F
9
10
10
16.0
17.2
5.8
3.3
19.6
5.0
12
KFG2V0604-02-F
ø6
ø4
1/4
KFG2V0604-02-F
9
10
14
16.0
21.0
5.8
3.3
21.8
5.0
21
KFG2V0806-01-F
ø8
ø6
1/8
KFG2V0806-01-F
12
14
12
18.4
20.1
6.6
5.3
24.7
14.0
22
KFG2V0806-02-F
ø8
ø6
1/4
KFG2V0806-02-F
12
14
14
18.4
23.3
6.6
5.3
26.3
14.0
30
KFG2V0806-03-F
ø8
ø6
3/8
KFG2V0806-03-F
12
14
17
18.4
24.7
6.6
5.3
27.3
14.0
42
KFG2V1075-02-F
ø10
ø7.5
1/4
KFG2V1075-02-F
15
17
14
21.4
25.0
7.6
6.8
29.6
25.0
37
KFG2V1075-03-F
ø10
ø7.5
3/8
KFG2V1075-03-F
15
17
17
21.4
26.4
7.6
6.8
30.6
25.0
47
KFG2V1075-04-F
ø10
ø7.5
1/2
KFG2V1075-04-F
15
17
22
21.4
30.6
7.6
6.8
33.5
25.0
74
KFG2V1008-02-F
ø10
ø8
1/4
KFG2V1008-02-F
15
17
14
21.4
25.0
7.6
7.3
29.6
29.0
36
KFG2V1008-03-F
ø10
ø8
3/8
KFG2V1008-03-F
15
17
17
21.4
26.4
7.6
7.3
30.6
29.0
46
KFG2V1008-04-F
ø10
ø8
1/2
KFG2V1008-04-F
15
17
22
21.4
30.6
7.6
7.3
33.5
29.0
73
KFG2V1209-02-F
ø12
ø9
1/4
KFG2V1209-02-F
16
17
14
23.0
25.0
8.5
8.0
29.6
38.0
38
KFG2V1209-03-F
ø12
ø9
3/8
KFG2V1209-03-F
16
17
17
23.0
26.4
8.5
8.0
30.6
38.0
49
KFG2V1209-04-F
ø12
ø9
1/2
KFG2V1209-04-F
16
17
22
23.0
30.6
8.5
8.0
33.5
38.0
75
KFG2V1210-02-F
ø12
ø10
1/4
KFG2V1210-02-F
16
17
14
24.5
25.0
8.5
9.0
29.6
48.0
40
KFG2V1210-03-F
ø12
ø10
3/8
KFG2V1210-03-F
16
17
17
24.5
26.4
8.5
9.0
30.6
48.0
51
KFG2V1210-04-F
ø12
ø10
1/2
KFG2V1210-04-F
16
17
22
24.5
30.6
8.5
9.0
33.5
48.0
77
KFG2V1613-03-F
ø16
ø13
3/8
KFG2V1613-03-F
21
22
19
26.7
29.3
9.3
12.0
36.3
86.0
75
KFG2V1613-04-F
ø16
ø13
1/2
KFG2V1613-04-F
21
22
22
26.7
33.3
9.3
12.0
39.0
86.0
96
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求