KFG2E - Bulkhead Union
SMC
bp4_air_line_equipment
fittings_and_tubing
KFG2 Stainless Steel 316 Insert Fittings
Powered by
CAD模型選擇
{smc/bp4_air_line_equipment/fittings_and_tubing/kfg2/kfg2e_asmtab.prj},{NB=KFG2E0806-00},{OD=dia8},{ODX=8},{ID=dia6.0},{IDX=6.0},{MODEL=KFG2E0806-00},{H1=17},{H2=14},{H3=17},{L1=40.4},{L2=35.8},{M=6.6},{D=5.3},{MH=15},{EA=17.0},{CNSMASSEXACT=43.0},{DV1=6.8},{DV2=9.5},{DV3=12.5},{LH1=1.8},{LH2=8.6},{LH3=1.5},{LH4=5.3},{LH5=2.0},{LH6=8.3},{LH7=4.8},{LH8=3.8},{LH9=14.7},{LH10=23.2},{RA=14},{PPATH=kfg2e/assembly/kfg2e_asmsbl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
OD
Applicable tube size O.D.
ⁿ/ₐ
ID
Applicable tube size I.D.
ⁿ/ₐ
MODEL
Model
ⁿ/ₐ
H1
Width across flat
[mm]
H2
Width across flat
[mm]
H3
Width across flat
[mm]
L1
[mm]
L2
[mm]
M
[mm]
D
[mm]
MH
Mounting hole
[mm]
EA
Effective area
[mm]
CNSMASSEXACT
Mass
[g]
KFG2E0425-00
dia 4
dia 2.5
KFG2E0425-00
12
8
12
32.6
29.0
5.0
1.8
11
1.6
16.0
KFG2E0403-00
dia 4
dia 3.0
KFG2E0403-00
12
8
12
32.6
29.0
5.0
2.3
11
2.6
16.0
KFG2E0604-00
dia 6
dia 4.0
KFG2E0604-00
14
10
14
36.6
32.2
5.8
3.3
13
6.0
25.0
KFG2E0806-00
dia 8
dia 6.0
KFG2E0806-00
17
14
17
40.4
35.8
6.6
5.3
15
17.0
43.0
KFG2E1075-00
dia 10
dia 7.5
KFG2E1075-00
21
17
21
44.8
39.4
7.6
6.8
18
30.0
69.0
KFG2E1008-00
dia 10
dia 8.0
KFG2E1008-00
21
17
21
44.8
39.4
7.6
7.3
18
35.0
68.0
KFG2E1209-00
dia 12
dia 9.0
KFG2E1209-00
21
17
21
48.1
41.7
8.5
8.0
19
45.0
71.0
KFG2E1210-00
dia 12
dia 10.0
KFG2E1210-00
21
17
21
48.1
41.7
8.5
9.0
19
57.0
68.0
KFG2E1613-00
dia 16
dia 13.0
KFG2E1613-00
27
22
27
52.3
45.9
9.3
12.0
25
101.0
122.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求