KFF - Female Union
SMC
bp4_air_line_equipment
fittings_and_tubing
KF Insert Fittings
Powered by
CAD模型選擇
{smc/bp4_air_line_equipment/fittings_and_tubing/kf/kff.prj},{NB=KFF08U-02},{OD=8},{ID=5.0},{R=Rc1/4},{ND=13.157},{MODEL=KFF08U-02},{H1=17},{H2=14},{L1=33.2},{L2=26.5},{L3=15},{M=16.2},{D=4.0},{EA=11.0},{CNSMASSEXACT=28},{DH1=9},{LH1=7.8},{RA=12}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
OD
Applicable tubing size O.D.
[mm]
ID
Applicable tubing size I.D.
[mm]
R
Connection thread Rc
ⁿ/ₐ
MODEL
Model
ⁿ/ₐ
H1
Width across flats
[mm]
H2
Width across flats
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
M
[mm]
D
[mm]
EA
Effective area
[mm^2]
CNSMASSEXACT
Mass
[g]
KFF04-02
4
2.5
Rc1/4
KFF04-02
17
10
33.5
26.8
15
15.5
1.5
1.6
25
KFF04B-02
4
2.5
Rc1/4
KFF04B-02
17
10
30.4
27.4
15
12.4
1.5
1.6
26
KFF06-02
6
4.0
Rc1/4
KFF06-02
17
12
33.2
26.5
15
15.2
3.0
6.0
27
KFF06-03
6
4.0
Rc3/8
KFF06-03
19
12
35.2
28.5
17
15.2
3.0
6.0
30
KFF06B-02
6
4.0
Rc1/4
KFF06B-02
17
12
30.2
27.2
15
12.2
3.0
6.0
28
KFF06B-03
6
4.0
Rc3/8
KFF06B-03
19
12
32.2
29.2
17
12.2
3.0
6.0
31
KFF08U-02
8
5.0
Rc1/4
KFF08U-02
17
14
33.2
26.5
15
16.2
4.0
11.0
28
KFF08N-02
8
6.0
Rc1/4
KFF08N-02
17
14
33.2
26.5
15
16.2
5.0
17.0
28
KFF08B-02
8
6.0
Rc1/4
KFF08B-02
17
14
30.3
27.3
15
13.3
5.0
17.0
29
KFF10U-02
10
6.5
Rc1/4
KFF10U-02
17
17
34.8
27.5
15
18.8
5.5
21.0
32
KFF10N-02
10
7.5
Rc1/4
KFF10N-02
17
17
34.8
27.5
15
18.8
6.5
30.0
32
KFF10B-02
10
7.5
Rc1/4
KFF10B-02
17
17
31.0
28.0
15
15.0
6.5
30.0
33
KFF12U-02
12
8.0
Rc1/4
KFF12U-02
17
19
35.3
28.5
15
19.3
7.0
35.0
35
KFF12N-02
12
9.0
Rc1/4
KFF12N-02
17
19
35.3
28.5
15
19.3
8.0
45.0
36
KFF12B-02
12
9.0
Rc1/4
KFF12B-02
17
19
31.6
28.6
15
15.5
8.0
45.0
38
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求