ASV - Speed Exhaust Controller
SMC
bp3_flow_control_equipment
Powered by
CAD模型選擇
{smc/bp3_flow_control_equipment/asv.prj},{NB=ASV410F-01-10S},{IDNR=},{MODEL=ASV410F-01-10S},{MODEL1=ASV4},{OPT1=},{MADE=},{NUT=},{D=10},{T=R1/8},{TN=9.728},{TK=8.566},{TL=8},{H=12.0},{D1=23.3},{D2=18.5},{D3=24.0},{L1=0.0},{L1MAX=85.2},{L1MIN=77.7},{L2=0.0},{L2MAX=83.2},{L2MIN=75.7},{L3=0.0},{L3MAX=52.8},{L3MIN=45.3},{L4MAX=0.0},{L4MIN=0.0},{AMAX=0.0},{AMIN=0.0},{A1=30.7},{A2=26.7},{M1=21},{M2=23},{WEIGHT=41}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
明細表
D
Applicable tube O.D.
[mm]
T
ⁿ/ₐ
H
[mm]
D1
[mm]
D2
[mm]
D3
[mm]
L1MAX
L1 max.
[mm]
L1MIN
L1 min.
[mm]
L2MAX
L2 max.
[mm]
L2MIN
L2 min.
[mm]
L3MAX
L3 max.
[mm]
L3MIN
L3 min.
[mm]
A1
[mm]
A2
[mm]
M1
[mm]
M2
[mm]
WEIGHT
Weight
[g]
ASV120F-M3-04
4
M3 x 0.5
5.5
9.3
7.2
0.0
0.0
0.0
0.0
0.0
0.0
0.0
0.0
0.0
12
0
5
ASV220F-M5-04
4
M5 x 0.8
8.0
9.3
9.6
0.0
0.0
0.0
0.0
0.0
0.0
0.0
0.0
0.0
12
0
8
ASV220F-M5-06
6
M5 x 0.8
8.0
11.6
9.6
0.0
0.0
0.0
0.0
0.0
0.0
0.0
0.0
0.0
13
0
9
ASV310F-01-06S
6
R1/8
10.0
16.8
12.8
17.6
71.9
65.9
69.9
63.9
45.8
39.8
27.4
23.4
17
19
22
ASV310F-01-08S
8
R1/8
10.0
19.3
15.2
17.6
73.8
67.8
71.8
65.8
45.8
39.8
27.4
23.4
19
21
23
ASV310F-02-06S
6
R1/4
14.0
16.8
12.8
17.6
71.9
65.9
69.9
63.9
45.8
39.8
31.4
25.4
17
19
30
ASV310F-02-08S
8
R1/4
14.0
19.3
15.2
17.6
73.8
67.8
71.8
65.8
45.8
39.8
31.4
25.4
19
21
31
ASV410F-01-08S
8
R1/8
12.0
19.3
15.2
24.0
83.1
75.6
81.1
73.6
52.8
45.3
30.7
26.7
19
21
39
ASV410F-01-10S
10
R1/8
12.0
23.3
18.5
24.0
85.2
77.7
83.2
75.7
52.8
45.3
30.7
26.7
21
23
41
ASV410F-02-08S
8
R1/4
14.0
19.3
15.2
24.0
83.1
75.6
81.1
73.6
52.8
45.3
34.7
28.7
19
21
47
ASV410F-02-10S
10
R1/4
14.0
23.3
18.5
24.0
85.2
77.7
83.2
75.7
52.8
45.3
34.7
28.7
21
23
49
ASV410F-03-08S
8
R3/8
17.0
19.3
15.2
24.0
83.1
75.6
81.1
73.6
52.8
45.3
36.7
30.4
19
21
61
ASV410F-03-10S
10
R3/8
17.0
23.3
18.5
24.0
85.2
77.7
83.2
75.7
52.8
45.3
36.7
30.4
21
23
63
ASV510F-02-10S
10
R1/4
17.0
23.3
18.5
30.0
90.2
84.2
88.2
82.2
55.6
49.6
39.8
33.8
21
23
69
ASV510F-02-12S
12
R1/4
17.0
25.7
20.9
30.0
91.8
85.8
89.8
83.8
55.6
49.6
39.8
33.8
22
24
74
ASV510F-03-10S
10
R3/8
17.0
23.3
18.5
30.0
90.2
84.2
88.2
82.2
55.6
49.6
41.8
35.5
21
23
73
ASV510F-03-12S
12
R3/8
17.0
25.7
20.9
30.0
91.8
85.8
89.8
83.8
55.6
49.6
41.8
35.5
22
24
78
ASV510F-04-10S
10
R1/2
22.0
23.3
18.5
30.0
90.2
84.2
88.2
82.2
55.6
49.6
45.8
37.6
21
23
95
ASV510F-04-12S
12
R1/2
22.0
25.7
20.9
30.0
91.8
85.8
89.8
83.8
55.6
49.6
45.8
37.6
22
24
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求