ASD-A(Inch) - Dual Speed Controller Push Lock Type
SMC
bp3_flow_control_equipment
asd-a
Powered by
CAD模型選擇
{smc/bp3_flow_control_equipment/asd-a/asd_a_inch.prj},{NB=ASD430F-N02-09A},{GUI=ASD430F-N02-09*A},{SEAL=},{OMSC=},{BODY=4},{PORT=02},{D=5/16},{OD=7.938},{T=1/4},{H=17.5},{D1=13.2},{D2=13.0},{D3=16.7},{D4=16.6},{L1=19.0},{L2=59.4},{L3=23.5},{L4UNLOCK=50.1},{L4LOCK=48.5},{L5UNLOCK=36.6},{L5LOCK=35.0},{A1UNLOCK=31.1},{A1LOCK=29.5},{A2=17.1},{M1=14.2},{CNSMASSEXACT=38},{R1=18.500},{R2=16.700},{R3=16.600},{R4=9.600},{S0=10.500},{S1=5.400},{S2=2.600},{S3=10.400},{S4=6.100},{D7=12.9},{H7=19.400},{K1=5.400},{H6=15.700}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
GUI
ⁿ/ₐ
MODEL
Model
ⁿ/ₐ
D
ⁿ/ₐ
T
ⁿ/ₐ
H
[mm]
D1
[mm]
D2
[mm]
D3
[mm]
D4
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4UNLOCK
[mm]
L4LOCK
[mm]
L5UNLOCK
[mm]
L5LOCK
[mm]
A1UNLOCK
[mm]
A1LOCK
[mm]
A2
[mm]
M1
[mm]
CNSMASSEXACT
Mass
[g]
ASD230F-U10/32-01A
ASD230F-U10/32-01A
ASD230F-U10/32-01A
1/8
10/32UNF
9.0
7.2
9.4
10.4
9.0
11.6
40.3
17.5
33.1
32.0
26.5
25.4
23.5
22.4
13.5
13.3
11
ASD230F-U10/32-03A
ASD230F-U10/32-03A
ASD230F-U10/32-03A
5/32
10/32UNF
9.0
8.2
9.4
10.4
9.0
11.5
40.3
17.5
33.1
32.0
26.5
25.4
23.5
22.4
13.5
13.3
11
ASD230F-U10/32-07A
ASD230F-U10/32-07A
ASD230F-U10/32-07A
1/4
10/32UNF
9.0
11.2
9.4
10.4
9.0
11.5
43.0
20.2
33.1
32.0
26.5
25.4
23.5
22.4
13.5
13.3
11
ASD330F-N01-07A
ASD330F-N01-07*A
ASD330F-N01-07A
1/4
1/8
12.7
11.2
12.0
13.2
12.6
16.4
50.3
20.2
41.8
40.4
30.6
29.2
27.5
26.1
16.0
13.3
20
ASD330F-N01-09A
ASD330F-N01-09*A
ASD330F-N01-09A
5/16
1/8
12.7
13.2
12.0
13.2
12.6
16.4
51.6
21.5
41.8
40.4
30.6
29.2
27.5
26.1
16.0
14.2
21
ASD430F-N02-07A
ASD430F-N02-07*A
ASD430F-N02-07A
1/4
1/4
17.5
11.2
13.0
16.7
16.6
19.0
57.3
21.4
50.1
48.5
36.6
35.0
31.1
29.5
17.1
13.3
37
ASD430F-N02-09A
ASD430F-N02-09*A
ASD430F-N02-09A
5/16
1/4
17.5
13.2
13.0
16.7
16.6
19.0
59.4
23.5
50.1
48.5
36.6
35.0
31.1
29.5
17.1
14.2
38
ASD430F-N02-11A
ASD430F-N02-11*A
ASD430F-N02-11A
3/8
1/4
17.5
15.9
13.0
16.7
16.6
20.9
60.6
24.7
50.1
48.5
36.6
35.0
31.1
29.5
17.1
15.6
39
ASD530F-N02-07A
ASD530F-N02-07*A
ASD530F-N02-07A
1/4
1/4
19.0
11.2
16.6
19.0
19.0
20.2
63.2
21.4
55.5
53.9
50.0
48.4
44.5
42.9
29.0
13.3
65
ASD530F-N02-09A
ASD530F-N02-09*A
ASD530F-N02-09A
5/16
1/4
19.0
13.2
16.6
19.0
19.0
20.2
65.3
23.5
55.5
53.9
50.0
48.4
44.5
42.9
29.0
14.2
66
ASD530F-N02-11A
ASD530F-N02-11*A
ASD530F-N02-11A
3/8
1/4
19.0
15.9
16.6
19.0
19.0
23.0
67.9
26.1
55.5
53.9
50.0
48.4
44.5
42.9
29.0
15.6
69
ASD530F-N03-07A
ASD530F-N03-07*A
ASD530F-N03-07A
1/4
3/8
19.0
11.2
16.6
19.0
19.0
20.2
63.2
21.4
55.5
53.9
42.3
40.7
37.1
35.5
21.6
13.3
57
ASD530F-N03-09A
ASD530F-N03-09*A
ASD530F-N03-09A
5/16
3/8
19.0
13.2
16.6
19.0
19.0
20.2
65.3
23.5
55.5
53.9
42.3
40.7
37.1
35.5
21.6
14.2
58
ASD530F-N03-11A
ASD530F-N03-11*A
ASD530F-N03-11A
3/8
3/8
19.0
15.9
16.6
19.0
19.0
23.0
67.9
26.1
55.5
53.9
42.3
40.7
37.1
35.5
21.6
15.6
61
ASD630F-N04-11A
ASD630F-N04-11*A
ASD630F-N04-11A
3/8
1/2
23.8
15.9
18.8
24.0
24.0
25.6
77.2
26.1
66.8
65.2
50.8
49.2
43.7
42.1
25.6
15.6
103
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求