AS E - Metal Body In-line Type (1/8,1/4,3/8 Standard)
SMC
bp3_flow_control_equipment
Powered by
CAD模型選擇
{smc/bp3_flow_control_equipment/as_e.prj},{NB=AS2000E-02},{IDNR=},{MODEL=AS2000E-02},{MODEL1=AS2000E},{MODEL2=02},{T=Rc(PT)1/4},{ND=13.157},{L1=40.0},{L2=30.0},{L3=5.00},{L4=23.0},{L5=12.00},{L6=17.0},{L7MAX=63.5},{L7MIN=59},{L8=20},{D=4.5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
MODEL
Model
ⁿ/ₐ
T
Port size
ⁿ/ₐ
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
L6
[mm]
L7MAX
[mm]
L7MIN
[mm]
L8
[mm]
D
[mm]
AS2000E-01
AS2000E-01
Rc(PT)1/8
40.0
30.0
5.00
17.0
10.00
15.5
61.5
57
16
4.5
AS2000E-02
AS2000E-02
Rc(PT)1/4
40.0
30.0
5.00
23.0
12.00
17.0
63.5
59
20
4.5
AS3000E-02
AS3000E-02
Rc(PT)1/4
56.0
45.5
5.25
25.0
13.25
20.6
76.0
69
26
5.5
AS3000E-03
AS3000E-03
Rc(PT)3/8
56.0
45.5
5.25
25.0
13.25
20.6
76.0
69
26
5.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求