AS 2 1F-X242 - Speed Controller with One-touch Fitting, Elbow Type, Metal Knob
SMC
bp3_flow_control_equipment
Powered by
CAD模型選擇
{smc/bp3_flow_control_equipment/as_2_1f-x242.prj},{NB=AS2201F-02-06S-X242-J},{GUI=AS22*1F-02-06},{MODEL=AS22#1F-02-06},{AH=9.5},{KAT=x},{CONTROL=0},{OPT1=S},{OPT3=},{MODEL1=AS22},{MODEL2=1F},{OPT3XX=0},{MODEL3=02-06},{D=6.000},{T=R(PT) 1/4},{DM=6.0},{DI=0},{GF=1},{TN=13.157},{H=17.0},{D1=12.8},{D2=18.5},{D3=0.0},{L1=25.2},{L2=34.4},{L3=17.7},{L4MAX=39.9},{L4MIN=34.9},{AMAX=34.4},{AMIN=29.4},{M1=17.0},{WEIGHT=32.0},{AA=0.000},{AB=1.0},{AC=3.0},{AD=4.5},{AE=4.5},{AF=14.0},{AG=15.0},{AI=2.5},{AJ=10.0},{AK=3.5},{AL=13.9},{N=17}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
GUI
ⁿ/ₐ
MODEL
Model
ⁿ/ₐ
D
Tube O.D.
[mm]
T
ⁿ/ₐ
H
[mm]
D1
[mm]
D2
[mm]
D3
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4MAX
L4 max.
[mm]
L4MIN
L4 min.
[mm]
AMAX
A max.
[mm]
AMIN
A min.
[mm]
M1
[mm]
WEIGHT
Weight
[g]
N
[mm]
AS1201F-M5-04-X242-J
AS12*1F-M5-04
AS12#1F-M5-04
4.000
M5 x 0.8
8.0
9.3
9.6
0.0
17.3
22.1
12.3
28.6
25.8
25.0
22.2
12.7
7.0
7
AS1201F-M5-06-X242-J
AS12*1F-M5-06
AS12#1F-M5-06
6.000
M5 x 0.8
8.0
11.6
9.6
0.0
18.1
22.9
11.7
28.6
25.8
25.0
22.2
13.5
7.0
9
AS2201F-01-04S-X242-J
AS22*1F-01-04
AS22#1F-01-04
4.000
R(PT) 1/8
12.0
9.3
14.2
0.0
20.4
27.5
13.4
35.2
30.2
32.1
27.1
12.7
17.0
12
AS2201F-01-06S-X242-J
AS22*1F-01-06
AS22#1F-01-06
6.000
R(PT) 1/8
12.0
11.6
14.2
0.0
20.4
27.5
13.4
35.2
30.2
32.1
27.1
13.5
17.0
13
AS2201F-01-08S-X242-J
AS22*1F-01-08
AS22#1F-01-08
8.000
R(PT) 1/8
12.0
15.2
14.2
0.0
25.3
32.4
13.4
35.2
30.2
32.1
27.1
18.5
16.0
14
AS2201F-01-10S-X242-J
AS22*1F-01-10
AS22#1F-01-10
10.000
R(PT) 1/8
12.0
18.5
14.2
0.0
32.1
39.2
14.1
35.2
30.2
32.1
27.1
21.0
21.0
15
AS2201F-02-04S-X242-J
AS22*1F-02-04
AS22#1F-02-04
4.000
R(PT) 1/4
17.0
10.4
18.5
0.0
25.2
34.4
17.7
39.9
34.9
34.4
29.4
16.0
32.0
16
AS2201F-02-06S-X242-J
AS22*1F-02-06
AS22#1F-02-06
6.000
R(PT) 1/4
17.0
12.8
18.5
0.0
25.2
34.4
17.7
39.9
34.9
34.4
29.4
17.0
32.0
17
AS2201F-02-08S-X242-J
AS22*1F-02-08
AS22#1F-02-08
8.000
R(PT) 1/4
17.0
15.2
18.5
0.0
27.2
36.4
17.7
39.9
34.9
34.4
29.4
18.5
34.0
18
AS2201F-02-10S-X242-J
AS22*1F-02-10
AS22#1F-02-10
10.000
R(PT) 1/4
17.0
18.5
18.5
0.0
35.3
44.5
19.5
39.9
34.9
34.4
29.4
21.0
36.0
19
AS3201F-03-06S-X242-J
AS32*1F-03-06
AS32#1F-03-06
6.000
R(PT) 3/8
19.0
12.8
23.0
0.0
27.8
39.3
19.8
45.4
40.4
40.2
35.2
17.0
55.0
24
AS3201F-03-08S-X242-J
AS32*1F-03-08
AS32#1F-03-08
8.000
R(PT) 3/8
19.0
15.2
23.0
0.0
29.5
41.0
19.8
45.4
40.4
40.2
35.2
18.5
57.0
25
AS3201F-03-10S-X242-J
AS32*1F-03-10
AS32#1F-03-10
10.000
R(PT) 3/8
19.0
18.5
23.0
0.0
31.8
43.3
19.8
45.4
40.4
40.2
35.2
21.0
59.0
26
AS3201F-03-12S-X242-J
AS32*1F-03-12
AS32#1F-03-12
12.000
R(PT) 3/8
19.0
20.9
23.0
0.0
32.8
44.3
19.8
45.4
40.4
40.2
35.2
22.0
61.0
27
AS4201F-04-10SN-X242-J
AS42*1F-04-10
AS42#1F-04-10
10.000
R(PT) 1/2
24.0
18.5
28.6
0.0
33.6
47.9
24.5
56.7
49.2
49.6
42.1
21.0
100.0
28
AS4201F-04-12SN-X242-J
AS42*1F-04-12
AS42#1F-04-12
12.000
R(PT) 1/2
24.0
20.9
28.6
0.0
34.6
48.9
24.5
56.7
49.2
49.6
42.1
22.0
101.0
29
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求