AS 2 1F-D (Elbow) - Speed Controller Adjustable by Flat Head Screwdriver with One-touch Fitting / Elbow Type
SMC
bp3_flow_control_equipment
Powered by
CAD模型選擇
{smc/bp3_flow_control_equipment/as_2_1f-d.prj},{NB=AS4201F-04-12SD},{IDNR=},{MODEL=AS42x1F-04-12SD},{BODY=1/2},{BODY2=4},{PORT=R 1/2},{PORT2=04},{TUBE=12},{TUBE2=12},{CONTROL=0},{SPECIAL=},{D=12},{DN=12.000},{T=R 1/2},{TN=20.955},{H=24.0},{D1=20.9},{D2=28.6},{D3=12.4},{L1=34.6},{L2=48.9},{L3=24.5},{L4=62.9},{L5=1.2},{A=55.8},{M1=22.0},{WEIGHT=142},{AA=14.0},{AB=22.0},{AC=7.0},{AD=20.0},{AE=2.4},{AF=17.7},{AG=16.2},{AH=0.0},{AI=0.0}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BODY
Body size
ⁿ/ₐ
PORT
Port size
ⁿ/ₐ
TUBE
Applicable tubing O.D.
ⁿ/ₐ
D
ⁿ/ₐ
T
ⁿ/ₐ
H
[mm]
D1
[mm]
D2
[mm]
D3
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
A
[mm]
M1
[mm]
WEIGHT
Weight
[g]
AS1201F-M5-23D
M5
M5 x 0.8
3.2
3.2
M5 x 0.8
8.0
8.4
9.6
4.7
17.3
22.1
12.3
31.0
0.7
27.4
12.7
10
AS1201F-M5-04D
M5
M5 x 0.8
4
4
M5 x 0.8
8.0
9.3
9.6
4.7
17.3
22.1
12.3
31.0
0.7
27.4
12.7
10
AS1201F-M5-06D
M5
M5 x 0.8
6
6
M5 x 0.8
8.0
11.6
9.6
4.7
18.1
22.9
11.7
31.0
0.7
27.4
13.5
10
AS2201F-01-23SD
1/8 - 1/4
R 1/8
3.2
3.2
R 1/8
12.0
8.4
14.2
7.2
20.4
27.5
13.4
34.7
1.2
31.6
12.7
20
AS2201F-01-04SD
1/8 - 1/4
R 1/8
4
4
R 1/8
12.0
9.3
14.2
7.2
20.4
27.5
13.4
34.7
1.2
31.6
12.7
21
AS2201F-01-06SD
1/8 - 1/4
R 1/8
6
6
R 1/8
12.0
11.6
14.2
7.2
20.4
27.5
13.4
34.7
1.2
31.6
13.5
21
AS2201F-01-08SD
1/8 - 1/4
R 1/8
8
8
R 1/8
12.0
15.2
14.2
7.2
25.3
32.4
13.4
34.7
1.2
31.6
18.5
23
AS2201F-01-10SD
1/8 - 1/4
R 1/8
10
10
R 1/8
12.0
18.5
14.2
7.2
33.1
40.2
14.1
34.7
1.2
31.6
21.0
25
AS2201F-02-04SD
1/8 - 1/4
R 1/4
4
4
R 1/4
17.0
10.4
18.5
7.2
25.2
34.4
17.7
40.2
1.2
34.7
16.0
40
AS2201F-02-06SD
1/8 - 1/4
R 1/4
6
6
R 1/4
17.0
12.8
18.5
7.2
25.2
34.4
17.7
40.2
1.2
34.7
17.0
40
AS2201F-02-08SD
1/8 - 1/4
R 1/4
8
8
R 1/4
17.0
15.2
18.5
7.2
27.2
36.4
17.7
40.2
1.2
34.7
18.5
42
AS2201F-02-10SD
1/8 - 1/4
R 1/4
10
10
R 1/4
17.0
18.5
18.5
7.2
35.3
44.5
19.5
40.2
1.2
34.7
21.0
44
AS3201F-02-06SD
3/8
R 1/4
6
6
R 1/4
19.0
12.8
23.0
9.8
27.8
39.3
21.3
54.8
1.2
49.3
17.0
73
AS3201F-02-08SD
3/8
R 1/4
8
8
R 1/4
19.0
15.2
23.0
9.8
29.5
41.0
21.3
54.8
1.2
49.3
18.5
76
AS3201F-02-10SD
3/8
R 1/4
10
10
R 1/4
19.0
18.5
23.0
9.8
31.8
43.3
21.3
54.8
1.2
49.3
21.0
80
AS3201F-02-12SD
3/8
R 1/4
12
12
R 1/4
19.0
20.9
23.0
9.8
32.8
44.3
21.3
54.8
1.2
49.3
22.0
82
AS3201F-03-06SD
3/8
R 3/8
6
6
R 3/8
19.0
12.8
23.0
9.8
27.8
39.3
19.8
52.6
1.2
47.4
17.0
77
AS3201F-03-08SD
3/8
R 3/8
8
8
R 3/8
19.0
15.2
23.0
9.8
29.5
41.0
19.8
52.6
1.2
47.4
18.5
79
AS3201F-03-10SD
3/8
R 3/8
10
10
R 3/8
19.0
18.5
23.0
9.8
31.8
43.3
19.8
52.6
1.2
47.4
21.0
81
AS3201F-03-12SD
3/8
R 3/8
12
12
R 3/8
19.0
20.9
23.0
9.8
32.8
44.3
19.8
52.6
1.2
47.4
22.0
83
AS4201F-04-10SD
1/2
R 1/2
10
10
R 1/2
24.0
18.5
28.6
12.4
33.6
47.9
24.5
62.9
1.2
55.8
21.0
141
AS4201F-04-12SD
1/2
R 1/2
12
12
R 1/2
24.0
20.9
28.6
12.4
34.6
48.9
24.5
62.9
1.2
55.8
22.0
142
AS1201F-U10/32-01D
M5
10-32 UNF
1/8
1/8
10-32 UNF
8.0
8.4
9.6
4.7
17.3
22.1
12.3
31.0
0.7
27.4
12.7
10
AS1201F-U10/32-03D
M5
10-32 UNF
5/32
5/32
10-32 UNF
8.0
9.3
9.6
4.7
17.3
22.1
12.3
31.0
0.7
27.4
12.7
10
AS1201F-U10/32-05D
M5
10-32 UNF
3/16
3/16
10-32 UNF
8.0
11.4
9.6
4.7
21.3
26.1
11.7
31.0
0.7
27.4
16.5
10
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求