AS 1FM/FC A - Speed Controller with One-touch Fittings/Push-lock Type/Elbow Type/Universal Type
SMC
bp3_flow_control_equipment
as-fm_fc
Powered by
CAD模型選擇
{smc/bp3_flow_control_equipment/as-fm_fc/as_1fm_fc_a.prj},{NB=AS2201FM-01-04A},{GUI=AS22*1F*-*01-04*A},{CONTROL=0},{RANGE=FM},{THREAD=},{HEXAGON=},{SEAL=},{OMSC=},{TYPE=AS22},{D=4.0},{T=1/8},{MODEL1=-04},{D1=8.2},{D2=0.0},{L1=19.1},{L2=26.2},{L3=19.1},{L3G=18.8},{L4=30.6},{L4L=29.2},{L4G=30.300},{L5=0.0},{A=27.5},{AL=26.1},{AG=24.800},{M=13.3},{B3=7.20},{B4=9.00},{MASS1=10},{MASS2=9}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
GUI
ⁿ/ₐ
MODEL
Model
ⁿ/ₐ
D
Applicable tubing O.D.
[mm]
T
ⁿ/ₐ
H
[mm]
D1
[mm]
D2
[mm]
D3
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
A
[mm]
M
[mm]
CNSMASSEXACT
Mass
[g]
AS1201FM-M5E-02A
AS12*1F*-M5*-02A
AS1201FM-M5E-02A
2.0
M5x0.8
8.0
5.8
0.0
9.4
15.8
20.3
16.9
26.5
0.0
23.5
11.9
5
AS1201FM-U10/32E-02A
AS12*1F*-U10/32*-02A
AS1201FM-U10/32E-02A
2.0
10/32UNF
8.0
5.8
0.0
9.4
15.8
20.3
16.9
26.5
0.0
23.5
11.9
5
AS1201FM-M5E-23A
AS12*1F*-M5*-23A
AS1201FM-M5E-23A
3.2
M5x0.8
8.0
7.2
0.0
9.4
17.2
21.7
16.9
26.5
0.0
23.5
13.3
5
AS1201FM-U10/32E-23A
AS12*1F*-U10/32*-23A
AS1201FM-U10/32E-23A
3.2
10/32UNF
8.0
7.2
0.0
9.4
17.2
21.7
16.9
26.5
0.0
23.5
13.3
5
AS1201FM-M5E-04A
AS12*1F*-M5*-04A
AS1201FM-M5E-04A
4.0
M5x0.8
8.0
8.2
0.0
9.4
17.2
21.7
16.9
26.5
0.0
23.5
13.3
5
AS1201FM-U10/32E-04A
AS12*1F*-U10/32*-04A
AS1201FM-U10/32E-04A
4.0
10/32UNF
8.0
8.2
0.0
9.4
17.2
21.7
16.9
26.5
0.0
23.5
13.3
5
AS1201FM-M5E-06A
AS12*1F*-M5*-06A
AS1201FM-M5E-06A
6.0
M5x0.8
8.0
10.4
0.0
9.4
18.6
23.1
16.5
26.5
0.0
23.5
13.3
6
AS1201FM-U10/32E-06A
AS12*1F*-U10/32*-06A
AS1201FM-U10/32E-06A
6.0
10/32UNF
8.0
10.4
0.0
9.4
18.6
23.1
16.5
26.5
0.0
23.5
13.3
6
AS1301FM-M5E-23A
AS13*1F*-M5*-23A
AS1301FM-M5E-23A
3.2
M5x0.8
8.0
7.2
9.6
9.4
11.6
19.4
17.5
33.8
26.5
23.5
13.3
6
AS1301FM-U10/32E-23A
AS13*1F*-U10/32*-23A
AS1301FM-U10/32E-23A
3.2
10/32UNF
8.0
7.2
9.6
9.4
11.6
19.4
17.5
33.8
26.5
23.5
13.3
6
AS1301FM-M5E-04A
AS13*1F*-M5*-04A
AS1301FM-M5E-04A
4.0
M5x0.8
8.0
8.2
9.6
9.4
11.5
19.8
17.5
33.8
26.5
23.5
13.3
6
AS1301FM-U10/32E-04A
AS13*1F*-U10/32*-04A
AS1301FM-U10/32E-04A
4.0
10/32UNF
8.0
8.2
9.6
9.4
11.5
19.8
17.5
33.8
26.5
23.5
13.3
6
AS1301FM-M5E-06A
AS13*1F*-M5*-06A
AS1301FM-M5E-06A
6.0
M5x0.8
8.0
10.4
9.6
9.4
11.5
20.9
20.4
36.6
26.5
23.5
13.3
6
AS1301FM-U10/32E-06A
AS13*1F*-U10/32*-06A
AS1301FM-U10/32E-06A
6.0
10/32UNF
8.0
10.4
9.6
9.4
11.5
20.9
20.4
36.6
26.5
23.5
13.3
6
AS2201FM-01-23A
AS22*1F*-*01-23*A
AS2201FM-01-23A
3.2
1/8
13.0
7.2
0.0
12.0
19.1
26.2
19.1
30.6
0.0
27.5
13.3
9
AS2201FM-01-04A
AS22*1F*-*01-04*A
AS2201FM-01-04A
4.0
1/8
13.0
8.2
0.0
12.0
19.1
26.2
19.1
30.6
0.0
27.5
13.3
9
AS2201FM-01-06A
AS22*1F*-*01-06*A
AS2201FM-01-06A
6.0
1/8
13.0
10.4
0.0
12.0
19.1
26.2
19.1
30.6
0.0
27.5
13.3
10
AS2201FM-01-08A
AS22*1F*-*01-08*A
AS2201FM-01-08A
8.0
1/8
13.0
13.2
0.0
12.0
22.4
29.5
19.1
30.6
0.0
27.5
14.2
11
AS2201FM-01-10A
AS22*1F*-*01-10*A
AS2201FM-01-10A
10.0
1/8
13.0
15.9
0.0
12.0
25.3
32.4
19.1
30.6
0.0
27.5
15.6
12
AS2201FM-02-23A
AS22*1F*-*02-23*A
AS2201FM-02-23A
3.2
1/4
17.0
7.2
0.0
13.0
20.9
30.2
22.6
36.6
0.0
31.1
13.3
18
AS2201FM-02-04A
AS22*1F*-*02-04*A
AS2201FM-02-04A
4.0
1/4
17.0
8.2
0.0
13.0
20.9
30.2
22.6
36.6
0.0
31.1
13.3
18
AS2201FM-02-06A
AS22*1F*-*02-06*A
AS2201FM-02-06A
6.0
1/4
17.0
10.4
0.0
13.0
23.4
32.7
22.6
36.6
0.0
31.1
13.3
18
AS2201FM-02-08A
AS22*1F*-*02-08*A
AS2201FM-02-08A
8.0
1/4
17.0
13.2
0.0
13.0
23.9
33.2
22.6
36.6
0.0
31.1
14.2
19
AS2201FM-02-10A
AS22*1F*-*02-10*A
AS2201FM-02-10A
10.0
1/4
17.0
15.9
0.0
13.0
26.9
36.2
22.6
36.6
0.0
31.1
15.6
20
AS2301FM-01-23A
AS23*1F*-*01-23*A
AS2301FM-01-23A
3.2
1/8
13.0
7.2
9.6
12.0
13.3
24.0
17.5
36.0
30.6
27.5
13.3
10
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
D-A90 - Reed Switch / Direct Mounting
SMC
28.09.2023
VM100F - 2/3 Port Mechanical Valve With One-touch Fitting
SMC
26.09.2023
AS_2_1F-A - Speed Controller with One-touch Fittings Elbow Type
SMC
28.09.2023
D-A93 - Reed Switch / Direct Mounting
SMC
28.09.2023
10-AS_1FM/FC_A - Speed Controller with One-touch Fittings/Push-lock Type/El...
SMC
26.09.2023
ZPT - Heavy-duty Pad/With Buffer
SMC
28.09.2023
AS-2F-A - Speed Controller With One-touch Fitting/In-line Type
SMC
07.03.2024
AS_200-X785 - Pilot port: Female thread/Valve side:Female thread
SMC
23.12.2021
AN05_40 - Silencer/Miniature Resin Type/Male Thread Type
SMC
28.09.2023
AW-B - Filter Regulator
SMC
28.09.2023
AS_2_1FS_G_A - Speed Controller With Compact Indicator/Elbow Type/G Thread
SMC
26.09.2023
AS-2Q - Air Saving Speed Contoller With Rapid Supply And Exhaust Function/T...
SMC
23.12.2021
AS_2_1F-A - Speed Controller With One Touch Fitting/Elbow Type
SMC Corporation
01.07.2024
AS_1FM/FC_A - Speed Controller with One-touch Fittings/Push-lock Type/Elbow...
SMC Corporation
31.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求