CQ2 ROD NT - Rod End Nut
SMC
bp2_standard_air_cylinder
RLQ Compact Cylinder with Air Cushion and Lock
Accessories
Powered by
CAD模型選擇
{smc/bp2_standard_air_cylinder/rlq/accessories/rod_nt-cq2.prj},{NB=NT-04(CQ2)},{ORDERNO=NT-04},{BORE=32 , 40},{SD=M14 x 1.5},{DN=14},{DP=1.50},{H=8},{B=22},{C=25.4},{D=22}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
ORDERNO
Order number
ⁿ/ₐ
BORE
Bore
[mm]
SD
d
[mm]
H
[mm]
B
[mm]
C
[mm]
NTJ-015A
NTJ-015A
12
M5 x 0.8
4
8
9.2
NT-015A
NT-015A
16
M6 x 1.0
5
10
11.5
NT-02
NT-02
20
M8 x 1.25
5
13
15.0
NT-03
NT-03
25
M10 x 1.25
6
17
19.6
NT-04
NT-04
32 , 40
M14 x 1.5
8
22
25.4
NT-05
NT-05
50 , 63
M18 x 1.5
11
27
31.2
NT-08
NT-08
80
M22 x 1.5
13
32
37.0
NT-10
NT-10
100
M26 x 1.5
16
41
47.3
NT-12
NT-12
125 , 140
M30 x 1.5
18
46
53.1
NT-16
NT-16
160 , 180 , 200
M36 x 1.5
21
55
63.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求