CD - Knuckle joint pin Clevis pin
SMC
bp2_standard_air_cylinder
MB1 Square Tube Type Air Cylinder
Accessories
Powered by
CAD模型選擇
{smc/bp2_standard_air_cylinder/mb1/accessories/cd.prj},{NB=CD-M05},{IDNR=},{MODEL=CD-M05},{BORE=50},{D=14},{L1=60},{L=51},{M=4.5},{D2=4},{PIN=D2 x 25 L1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
BORE
Clevis/Knuckle
[mm]
D
D d9
[mm]
L1
[mm]
L
l
[mm]
M
m
[mm]
D2
d (Through hole diameter)
[mm]
PIN
Applicable cotter pin
ⁿ/ₐ
CD-M03
32
10
44
36
4.0
3
D2 x 18 L1
CD-M03
40
10
44
36
4.0
3
D2 x 18 L1
CD-M05
50
14
60
51
4.5
4
D2 x 25 L1
CD-M05
63
14
60
51
4.5
4
D2 x 25 L1
CD-M08
80
22
82
72
5.0
4
D2 x 35 L1
CD-M08
100
22
82
72
5.0
4
D2 x 35 L1
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求