CM3 CDP - PIN (Clevis/Knuckle)
SMC
bp2_standard_air_cylinder
CM3 Air Cylinder Short Type
Accessories
Powered by
CAD模型選擇
{smc/bp2_standard_air_cylinder/cm3/accessories/cm3_cdp.prj},{NB=CDP-1(CM3)},{MODEL=CDP-1},{BORE=20,25,32},{DD9=9 -0.040/-0.076},{DD=9.0},{D=8.6},{LL=25.0},{L=19.2},{M=1.75},{T=1.15},{CRIN=Type C9 for axis},{PIN=-}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
MODEL
Model
ⁿ/ₐ
BORE
Applicable bore size
ⁿ/ₐ
DD9
ⁿ/ₐ
DD
[mm]
D
[mm]
LL
[mm]
L
[mm]
M
[mm]
T
[mm]
CRIN
Applicable snap ring
ⁿ/ₐ
PIN
Applicable split pin
ⁿ/ₐ
CDP-1
CDP-1
20,25,32
9 -0.040/-0.076
9.0
8.6
25.0
19.2
1.75
1.15
Type C9 for axis
-
CDP-2
CDP-2
40
10 -0.040/-0.076
10.0
0.0
41.2
33.2
0.00
0.00
-
dia 3 x 18l
CDP-3
CDP-3
40
12 -0.050/-0.093
12.0
0.0
49.7
41.7
0.00
0.00
-
dia 3 x 18l
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求