CQ2 I - Single Knuckle Joint
SMC
bp2_standard_air_cylinder
CLQ Compact Cylinder With Lock
Accessories
Powered by
CAD模型選擇
{smc/bp2_standard_air_cylinder/clq/accessories/i_joint-cq2.prj},{NB=I-G03(CQ2)},{ORDERNO=I-G03},{BORE=25},{A=41.0},{A1=10.5},{E1=20},{L1=30},{MM=M10 x 1.25},{MMN=10},{MMP=1.25},{R1=12.8},{U1=14.0},{ND=10 +0.058/0},{ND1=10},{NX=10 -0.2/-0.4},{NX1=10.0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
ORDERNO
Order number
ⁿ/ₐ
BORE
Bore
[mm]
A
[mm]
A1
[mm]
E1
[mm]
L1
[mm]
MM
[mm]
R1
[mm]
U1
[mm]
ND
ND H10
[mm]
NX
[mm]
I-G012
I-G012
12
21.5
6.0
10
16
M5 x 0.8
6.3
7.0
5 +0.048/0
5 -0.2/-0.4
I-Z015A
I-Z015A
16
32.0
8.0
12
25
M6 x 1.0
8.1
14.0
5 +0.048/0
6.4 -0.1/-0.3
I-G02
I-G02
20
34.0
8.5
16
25
M8 x 1.25
10.3
11.5
8 +0.058/0
8 -0.2/-0.4
I-G03
I-G03
25
41.0
10.5
20
30
M10 x 1.25
12.8
14.0
10 +0.058/0
10 -0.2/-0.4
I-G04
I-G04
32 , 40
42.0
14.0
22
30
M14 x 1.5
12.0
14.0
10 +0.058/0
18 -0.3/-0.5
I-G05
I-G05
50 , 63
56.0
18.0
28
40
M18 x 1.5
16.0
20.0
14 +0.070/0
22 -0.3/-0.5
I-G08
I-G08
80
71.0
21.0
38
50
M22 x 1.5
21.0
27.0
18 +0.070/0
28 -0.3/-0.5
I-G10
I-G10
100
79.0
21.0
44
55
M26 x 1.5
24.0
31.0
22 +0.084/0
32 -0.3/-0.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求