【Discontinued Product】:CJ2R S/CDJ2R S - Air Cylinder/Direct Mount:Single Acting Spring Return/Extend :This product has been discontinued.
SMC
bp2_standard_air_cylinder
CJ2 Air cylinder
Powered by
CAD模型選擇
{smc/bp2_standard_air_cylinder/cj2/cj2r_s_asmtab.prj},{NB=CJ2RA10-15S(0_0_0)},{BORE=10},{SMAX=60},{A=15},{B=12.0},{C=14},{D=4},{GA1X1=16},{GB1X1=5},{H=20},{L=23},{LB=16},{LD1=3.5},{LD2=6.5},{LD3=4.0},{LH=8},{LX=12},{MM1=4},{MM2=0.7},{NA1X1=13.5},{NA1X2=20.5},{NB1X1=9.5},{NB1X2=5.5},{X=28},{Y=8},{HS0=16.5},{HS1=17.0},{HS2=19.5},{HS3=20.0},{HS4=16.5},{HS5=17.5},{HS6=17.5},{HS7=23.5},{HS8=20.0},{HS9=23.0},{HS10=19.0},{SWP100AS=8.5},{SWP101AS=16.0},{SWP102AS=28.0},{SWP103AS=40.0},{SWP104AS=MIN},{SWP105AS=MIN},{SWP106AS=MIN},{SWP107AS=MIN},{SWP10BS=2.0},{SWP110AS=12.5},{SWP111AS=20.0},{SWP112AS=32.0},{SWP113AS=44.0},{SWP114AS=MIN},{SWP115AS=MIN},{MAGNET=},{AUTOSWITCH=},{LEAD=},{NUMBER=},{STROKE=15},{POS=0},{METHOD=S},{PORT=},{STOP=0},{THREAD2=0}
過濾設置
運行過濾
刪除篩檢程式
取消
Discontinued product
Product discontinued since 2013年9月30日. Please do not use for new projects.
Alternative part(s)
Should a replacement part be used?
CJ2R_S-Z/CDJ2R_S-Z - Air Cylinder/Direct Mount Type: Single Acting, Spring ...
SMC
04.04.2022
1
2
LINA
明細表
BORE
Bore
[mm]
MOUNT
Mounting type
ⁿ/ₐ
COM
Comment
ⁿ/ₐ
CJ2RA10-15S
10
(A) Bottom mounting
-
CJ2RA16-15S
16
(A) Bottom mounting
-
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求