TB5 - Trunnion Bearing
SMC
bp2_standard_air_cylinder
C95 ISO Cylinder
Accessories
Powered by
CAD模型選擇
{smc/bp2_standard_air_cylinder/c95/accessories/tb5.prj},{NB=TB5080},{IDNR=},{MODEL=TB5080},{BORE=80},{UL=65},{TH=42±0.2},{TH1=42},{CR=20 +0.052/-0},{CR1=20},{NH=23.0},{C=13.0},{HB=11 +0.27/-0},{HB1=11.0},{FN=40},{FK=20 ±0.1},{FK1=20},{L=11.0},{EB=18 +0.27/-0},{EB1=18},{F=1.6}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
BORE
Bore size
[mm]
UL
[mm]
TH
[mm]
CR
[mm]
NH
[mm]
C
[mm]
HB
[mm]
FN
[mm]
FK
[mm]
L
[mm]
EB
[mm]
F
[mm]
ORDER
ⁿ/ₐ
TB5032
32
46
32±0.2
12 +0.043/-0
18.0
10.5
6.6 +0.22/-0
30
12 ±0.1
7.0
11 +0.27/-0
1.0
TB5032
TB5040
40
55
36±0.2
16 +0.043/-0
21.0
12.0
9 +0.22/-0
36
18 ±0.1
9.0
15 +0.27/-0
1.6
TB5040
TB5050
50
55
36±0.2
16 +0.043/-0
21.0
12.0
9 +0.22/-0
36
18 ±0.1
9.0
15 +0.27/-0
1.6
TB5050
TB5063
63
65
42±0.2
20 +0.052/-0
23.0
13.0
11 +0.27/-0
40
20 ±0.1
11.0
18 +0.27/-0
1.6
TB5063
TB5080
80
65
42±0.2
20 +0.052/-0
23.0
13.0
11 +0.27/-0
40
20 ±0.1
11.0
18 +0.27/-0
1.6
TB5080
TB5100
100
75
50±0.2
25 +0.052/-0
28.5
16.0
14 +0.27/-0
50
25 ±0.1
13.0
20 +0.33/-0
2.0
TB5100
TB5125
125
75
50±0.2
25 +0.052/-0
28.5
16.0
14 +0.27/-0
50
25 ±0.1
13.0
20 +0.33/-0
2.0
TB5125
TB5160
160
92
60±0.3
32 +0.062/-0
40.0
22.5
18 +0.27/-0
60
30 ±0.2
17.0
26 +0.33/-0
2.5
TB5160
TB5200
200
92
60±0.3
32 +0.062/-0
40.0
22.5
18 +0.27/-0
60
30 ±0.2
17.0
26 +0.33/-0
2.5
TB5200
TB5250
250
140
90±0.3
40 +0.062/-0
50.0
27.5
22 +0.33/-0
70
35 ±0.2
20.5
31 +0.33/-0
3.2
TB5250
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求