JA - Floating Joint
SMC
bp2_standard_air_cylinder
C76 Air Cylinder
Accessories
Powered by
CAD模型選擇
{smc/bp2_standard_air_cylinder/c76/accessories/ja.prj},{NB=JA25-10-150_C76},{MODEL=JA25-10-150},{BORE=32},{M1=10},{M2=1.50},{A=49.5},{B=19.5},{D=24},{E=5},{F=8},{G=8},{H=17},{P=9},{U=0.50},{KN=2.5},{X1=19.630}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
MODEL
Model
ⁿ/ₐ
BORE
Bore size
[mm]
M1
Nominal thread dia.
[mm]
M2
Pitch
[mm]
A
[mm]
B
[mm]
D
[mm]
E
[mm]
F
[mm]
G
[mm]
H
[mm]
P
Maximum screwed depth P
[mm]
U
Allowable eccentricity U
[mm]
KN
Max. operating tension and compression power(kN)
[mm]
JA25-10-150
JA25-10-150
32
10
1.50
49.5
19.5
24
5
8
8
17
9
0.50
2.5
JA40-12-175
JA40-12-175
40
12
1.75
60.0
20.0
31
6
11
11
22
13
0.75
4.4
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求