HY-C - Single Clevis Bracket for HYC/HYQ
SMC
bp2_specialty_cylinder
HY/HYD Water Resistant Cylinders
Accessories
Powered by
CAD模型選擇
{smc/bp2_specialty_cylinder/hy_hyd/acessories/hy_c.prj},{NB=HY-C040SUS_BRACKET},{BORE=40},{PARTNO=HY-C040SUS},{WEIGHT=310},{L=25},{RR=12},{U=15},{CD=12},{CX=28},{HYCZA=184},{HYCZB=196},{HYQZC=102.5},{HYQZD=114.5},{HYQZE=126.5},{HYQZF=138.5},{HYDQZC=117.5},{HYDQZD=129.5},{HYDQZE=141.5},{HYDQZF=153.5},{BOLT=M6 x 1 x 18L},{H1=55.000},{H2=10.000},{H3=14.000},{H4=38.000},{H5=27.000},{R1=7.500},{R2=5.500},{R3=12.000},{W1=4.000},{W2=4.500}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
BORE
Bore size
ⁿ/ₐ
PARTNO
Bracket part no.
ⁿ/ₐ
WEIGHT
Weight
[g]
L
[mm]
RR
[mm]
U
[mm]
CD
[mm]
CX
[mm]
HYCZA
[mm]
HYCZB
[mm]
HYQZC
[mm]
HYQZD
[mm]
HYQZE
[mm]
HYQZF
[mm]
HYDQZC
[mm]
HYDQZD
[mm]
HYDQZE
[mm]
HYDQZF
[mm]
BOLT
Mounting bolt
ⁿ/ₐ
HY-C032SUS
32
HY-C032SUS
200
22
10
12
10
26
164
174
94.0
104.0
116.0
126.0
109.0
119.0
131.0
141.0
M6 x 1 x 18L
HY-C040SUS
40
HY-C040SUS
310
25
12
15
12
28
184
196
102.5
114.5
126.5
138.5
117.5
129.5
141.5
153.5
M6 x 1 x 18L
HY-C050SUS
50
HY-C050SUS
440
27
12
17
12
32
202
214
117.5
129.5
149.5
161.5
132.5
144.5
164.5
176.5
M8 x 1.25 x 20L
HY-C063SUS
63
HY-C063SUS
760
32
16
20
16
40
222
238
123.0
139.0
155.0
171.0
138.0
154.0
170.0
186.0
M8 x 1.25 x 20L
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求