VV2CW2-3-4 - Direct Operated 2 Port Solenoid Valve / Manifold
SMC
bp1_process_valve
VC Direct operated 2 Port Valve
VCW Direct Operated 2 Port Solenoid Valve for Water
assembly
Powered by
CAD模型選擇
{smc/bp1_process_valve/vc/vcw/assembly/vv2cw2-3-4.prj},{NB=VV2CW2-0201},{IDNR=},{MODEL=VV2CW2},{MATERIAL=},{NOS=02},{PORT=01},{THREAD=},{A=49},{B=24.5},{C=20.0},{D=28},{E=4.5},{F=38},{H=17.3},{J=34.5},{N=56 (64)},{L11=69},{L21=81},{L31=93},{L1X=34.5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
H
[mm]
J
[mm]
N
N.C. (N.O.)
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
VV2CW2-0201
49
24.5
20.0
28
4.5
38
17.3
34.5
56 (64)
69.0
81.0
93.0
VV2CW3-0201
57
28.5
25.5
30
5.5
42
19.3
38.5
64.5 (72.5)
77.0
89.0
101.0
VV2CW4-0201
57
28.5
25.5
30
5.5
42
20.8
41.5
72.5 (81)
83.0
95.0
107.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求