VCWxx-12 - Buffer specification
SMC
bp1_process_valve
VC Direct operated 2 Port Valve
VCL Direct Operated 2 Port Solenoid Valve for Oil
Powered by
CAD模型選擇
{smc/bp1_process_valve/vc/vcl/vcwxx-12.prj},{NB=VCW30-12-04A},{IDNR=},{MODEL=VCW30-12-04A},{VALVE=VCL3},{PORT=1/2},{A=48},{B=56},{C=36},{D=44},{E=23.0},{F=23.0},{G=6},{H=5.5},{J=7},{L=23},{AA=30.0},{AB=26.0},{AC=37.8},{AD=22.0},{AE=40.0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
VALVE
Valve model
ⁿ/ₐ
PORT
Port size
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
G
[mm]
H
[mm]
J
[mm]
L
[mm]
VCW20-12-01A
VCL2
1/8,1/4
34
40
25
30
12.8
12.8
5
4.5
6
13
VCW30-12-02A
VCL3
1/4,3/8
42
52
30
40
19.0
19.0
6
5.5
7
19
VCW30-12-04A
VCL3
1/2
48
56
36
44
23.0
23.0
6
5.5
7
23
VCW40-12-02A
VCL4
1/4,3/8
42
52
30
40
23.0
23.0
6
5.5
7
19
VCW30-12-04A
VCL4
1/2
48
56
36
44
23.0
23.0
6
5.5
7
23
VCW40-12-06A
VCL4
3/4
56
65
44
53
28.2
28.2
6
5.5
7
26
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求