目錄: SKF
Created: 20.01.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SKF
BC1 010 - Cylindrical roller bearings, single row, super-precision
SKF
Bearings units and housings
Super - precision bearings
Cylindrical roller bearings
Powered by
CAD模型選擇
{skf/bearings_units_and_housings/super-precision_bearings/cylindrical_roller_bearings/bc1_010.prj},{NB=SKF_N 1020 KTNHA/SP},{DESIGNATION=N 1020 KTNHA/SP},{SUPPRESS=0},{DD=100.000},{D=150.000},{B=24.000},{DD1=119.400},{E=137.000},{F=115},{R12=1.500},{R34=1.000},{SSMAX=3},{PITCH=126.000},{DW=11.000},{LW=11.000},{DDAMIN=108},{DAMIN=139},{DAMAX=142},{RAMAX=1.5},{DDN=},{LOAD1=85.800},{LOAD2=120.000},{LOAD3=14.300},{SPEED1=9500},{SPEED2=13000},{GREF=14.4},{Z=29.000},{II=1.000},{MASS=1.310},{DESIGN=crbnk},{POPULAR=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
DESIGNATION
Bearing designation
ⁿ/ₐ
DD
d - Bore diameter
[mm]
D
D - Outside diameter
[mm]
B
B - Width
[mm]
LOAD1
C - Basic dynamic load rating
[kN]
LOAD2
C0 - Basic static load rating
[kN]
LOAD3
Pu - Fatigue load limit
[kN]
SPEED1
Attainable speed for grease lubrication
[r/min]
SPEED2
Attainable speed for oil-air lubrication
[r/min]
POPULAR
ⁿ/ₐ
SKF_N 1020 KTN9/SP
N 1020 KTN9/SP
100.000
150.000
24.000
88.000
125.000
14.600
6700
7500
SKF_N 1019 KTN9/SP
N 1019 KTN9/SP
95.000
145.000
24.000
84.200
116.000
14.000
6700
7500
SKF_N 1015 KTN/SP
N 1015 KTN/SP
75.000
115.000
20.000
56.100
75.000
8.800
9000
9500
SKF_N 1019 KTN9/HC5SP
N 1019 KTN9/HC5SP
95.000
145.000
24.000
84.200
116.000
11.800
8000
9000
SKF_N 1024 KTN9/SP
N 1024 KTN9/SP
120.000
180.000
28.000
134.000
196.000
22.000
5300
6000
SKF_N 1017 KTN9/SP
N 1017 KTN9/SP
85.000
130.000
22.000
73.700
102.000
11.600
8000
8500
SKF_N 1018 KTN9/SP
N 1018 KTN9/SP
90.000
140.000
24.000
79.200
108.000
12.900
7000
8000
SKF_N 1008 KPHA/SP
N 1008 KPHA/SP
40.000
68.000
15.000
23.300
25.000
2.900
30000
36000
SKF_N 1012 KPHA/HC5SP
N 1012 KPHA/HC5SP
60.000
95.000
18.000
40.200
49.000
4.900
22000
28000
SKF_N 1021 KTN9/SP
N 1021 KTN9/SP
105.000
160.000
26.000
110.000
153.000
18.000
6300
7000
SKF_N 1018 KTN9/HC5SP
N 1018 KTN9/HC5SP
90.000
140.000
24.000
79.200
108.000
11.000
8500
9500
SKF_N 1020 KTN9/HC5SP
N 1020 KTN9/HC5SP
100.000
150.000
24.000
88.000
125.000
12.500
7500
8500
SKF_N 1015 KTN/HC5SP
N 1015 KTN/HC5SP
75.000
115.000
20.000
56.100
75.000
7.500
9500
11000
SKF_N 1008 KPHA/HC5SP
N 1008 KPHA/HC5SP
40.000
68.000
15.000
23.300
25.000
2.450
32000
38000
SKF_N 1012 KPHA/SP
N 1012 KPHA/SP
60.000
95.000
18.000
40.200
49.000
5.850
20000
26000
SKF_N 1013 KPHA/HC5SP
N 1013 KPHA/HC5SP
65.000
100.000
18.000
42.900
54.000
5.400
22000
26000
SKF_N 1013 KPHA/SP
N 1013 KPHA/SP
65.000
100.000
18.000
42.900
54.000
6.300
20000
24000
SKF_N 1011 KPHA/SP
N 1011 KPHA/SP
55.000
90.000
18.000
37.400
44.000
5.200
22000
28000
SKF_N 1014 KPHA/HC5SP
N 1014 KPHA/HC5SP
70.000
110.000
20.000
53.900
69.500
6.800
20000
24000
SKF_N 1014 KPHA/SP
N 1014 KPHA/SP
70.000
110.000
20.000
53.900
69.500
8.000
18000
22000
SKF_N 1011 KPHA/HC5SP
N 1011 KPHA/HC5SP
55.000
90.000
18.000
37.400
44.000
4.500
24000
30000
SKF_N 1015 KPHA/HC5SP
N 1015 KPHA/HC5SP
75.000
115.000
20.000
52.800
69.500
6.800
19000
22000
SKF_N 1010 KPHA/HC5SP
N 1010 KPHA/HC5SP
50.000
80.000
16.000
28.600
33.500
3.250
28000
32000
SKF_N 1010 KPHA/SP
N 1010 KPHA/SP
50.000
80.000
16.000
28.600
33.500
3.800
26000
30000
SKF_N 1016 KPHA/SP
N 1016 KPHA/SP
80.000
125.000
22.000
66.000
86.500
10.200
16000
19000
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求