目錄: SKF
Created: 20.01.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SKF
APC HC 003 - Large SNL plummer block housings for bearings
SKF
Bearings units and housings
Bearing housings
Split plummer block housings - SNL 30, 31 and 32 series
Powered by
CAD模型選擇
{skf/bearings_units_and_housings/bearing_housings/split_plummer_block_housings_snl/apc_hc_003.prj},{NB=SKF_SNL 3238},{DESIGNATION=SNL 3238},{ASM=APC_005},{HOUSING=SNL 3238 + 23238 K + H 2338},{GH=},{SUP=0},{PPATH=parts/apc_hc_003_asmtpl.prj},{CA=132},{DA=340},{A=280},{A1=230},{H=411},{H1=210},{H2=85},{J=510},{J1=130},{L=610},{N=42},{N1=35},{SS=10},{A3=207},{A4=11},{A5=5.5},{A6=22},{A7=262},{DB=201.4},{DC=216.4},{DD=225.4},{JA=0},{J7=0},{N3=0},{J6=560},{N4=20},{P0=2600},{P55=3200},{P90=1600},{P120=1100},{P150=1000},{P180=1300},{PA=840},{Q120=1800},{Q150=1040},{Q180=900},{MASS=123},{CBS=M24x160},{CBRTT=350},{AABS=30},{AABRTT=1310},{EBS=M20},{IGF20=1.4},{IGF40=2.2}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
DESIGNATION
ⁿ/ₐ
CA
ⁿ/ₐ
DA
ⁿ/ₐ
A
ⁿ/ₐ
A1
ⁿ/ₐ
H
ⁿ/ₐ
H1
ⁿ/ₐ
H2
ⁿ/ₐ
J
ⁿ/ₐ
J1
ⁿ/ₐ
L
ⁿ/ₐ
N
ⁿ/ₐ
N1
ⁿ/ₐ
SS
ⁿ/ₐ
A3
ⁿ/ₐ
A4
ⁿ/ₐ
A5
ⁿ/ₐ
A6
ⁿ/ₐ
A7
ⁿ/ₐ
DB
ⁿ/ₐ
DC
ⁿ/ₐ
DD
ⁿ/ₐ
SNL 30/500
SNL 30/500
226
720
460
430
835
420
135
1030
260
1220
60
48
35
388
11
5.5
22
444
503
518
527
SNL 30/530
SNL 30/530
248
780
470
440
920
460
155
1110
260
1330
70
56
35
398
11
5.5
22
454
533
548
557
SNL 3036
SNL 3036
108
280
230
180
333
170
70
430
100
510
34
28
14
158
11
5.5
22
214
181.2
196.4
205.2
SNL 3036 G
SNL 3036 G
108
280
230
180
333
170
70
430
100
510
34
28
14
158
11
5.5
22
214
221.4
236.4
245.4
SNL 3036 K7
SNL 3036 K7
108
280
230
180
333
170
70
430
100
510
34
28
14
158
11
5.5
22
214
181.2
196.4
205.2
SNL 3036 TURTK7
SNL 3036 TURTK7
108
280
226
180
333
170
70
430
100
510
34
28
14
SNL 3036 V
SNL 3036 V
108
280
230
180
333
170
70
430
100
510
34
28
14
158
11
5.5
22
214
181.2
196.4
205.2
SNL 3038
SNL 3038
115
290
240
190
352
180
75
450
110
530
34
28
15
168
11
5.5
22
224
191.4
206.4
215.4
SNL 3038 G
SNL 3038 G
115
290
240
190
352
180
75
450
110
530
34
28
15
168
11
5.5
22
224
221.4
236.4
245.4
SNL 3038 K7
SNL 3038 K7
115
290
240
190
352
180
75
450
110
530
34
28
15
168
11
5.5
22
224
191.4
206.4
215.4
SNL 3038 V
SNL 3038 V
115
290
240
190
352
180
75
450
110
530
34
28
15
168
11
5.5
22
224
191.4
206.4
215.4
SNL 3040
SNL 3040
122
310
260
210
375
190
80
480
120
560
34
28
10
186
11
5.5
22
242
201.4
216.4
225.4
SNL 3040 G
SNL 3040 G
122
310
260
210
375
190
80
480
120
560
34
28
10
186
11
5.5
22
242
241.4
256.4
265.4
SNL 3040 GV
SNL 3040 GV
122
310
260
210
375
190
80
480
120
560
34
28
10
186
11
5.5
22
242
241.4
256.4
265.4
SNL 3040 K7
SNL 3040 K7
122
310
260
210
375
190
80
480
120
560
34
28
10
186
11
5.5
22
242
201.4
216.4
225.4
SNL 3040 TURTK7
SNL 3040 TURTK7
122
310
255
210
375
190
80
480
120
560
34
28
10
SNL 3040 V
SNL 3040 V
122
310
260
210
375
190
80
480
120
560
34
28
10
186
11
5.5
22
242
201.4
216.4
225.4
SNL 3044
SNL 3044
130
340
280
230
411
210
85
510
130
610
42
35
10
206
11
5.5
22
262
221.4
236.4
245.4
SNL 3044 G
SNL 3044 G
130
340
280
230
411
210
85
510
130
610
42
35
10
206
11
5.5
22
262
261.6
276.6
285.6
SNL 3044 GV
SNL 3044 GV
130
340
280
230
411
210
85
510
130
610
42
35
10
206
11
5.5
22
262
261.6
276.6
285.6
SNL 3044 K7
SNL 3044 K7
130
340
280
230
411
210
85
510
130
610
42
35
10
206
11
5.5
22
262
221.4
236.4
245.4
SNL 3044 TURAK7
SNL 3044 TURAK7
130
340
272
230
411
210
85
510
130
610
42
35
10
SNL 3044 TURTK7
SNL 3044 TURTK7
130
340
272
230
411
210
85
510
130
610
42
35
10
SNL 3044 V
SNL 3044 V
130
340
280
230
411
210
85
510
130
610
42
35
10
206
11
5.5
22
262
221.4
236.4
245.4
SNL 3048
SNL 3048
140
360
290
240
434
220
90
540
140
640
42
35
12
214
11
5.5
22
270
241.4
256.4
265.4
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求