目錄: SKF
Created: 20.01.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SKF
APC 006 - Large SNL plummer block housings for bearings with a cylindrical bore, with standard seals
SKF
Bearings units and housings
Bearing housings
Split plummer block housings - SNL 30, 31 and 32 series
Powered by
CAD模型選擇
{skf/bearings_units_and_housings/bearing_housings/split_plummer_block_housings_snl/apc_006.prj},{NB=SKF_SNL 3138 G + 22236},{DDA=180.000},{DD2=330.000},{CA=124},{DA=320.000},{A=260},{A1=210},{A3=185.000},{A4=11.000},{A5=5.500},{A6=22.000},{A7=242},{H=375},{H1=190},{H2=80},{ATS=270},{J=480},{J1=120},{J6=520},{J7=36},{JA=120},{N=34},{N1=28},{N3=30},{N4=20},{ATK=363.000},{L=560},{SS=10},{BAMIN=78},{BAMAX=112},{BB=73.000},{BC=117.500},{P0=2200},{P55=2700},{P90=1300},{P120=1000},{P150=880},{P180=1100},{Q120=1800},{Q150=1040},{Q180=900},{MASS=97.500},{CBRTT=350},{AABS=24},{AABRTT=665},{DB=221.400},{IGF40=1.800},{IGF20=1.200},{DC=236.400},{DD=245.400},{SUPPRESS=0},{DESIGNATION=SNL 3138 G + 22236},{SERIES=SNL 3138 G},{RING=FRB 19/320},{LS=TS 44},{TS=TK 44},{EC=ETS 44},{SEAL=},{COVER=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
DESIGNATION
Designation
ⁿ/ₐ
DDA
da - Shaft diameter
[mm]
DA
da - Shaft diameter
[mm]
A
A - Base width
[mm]
H
H - Complete housing height
[mm]
L
L - Overall length
[mm]
SNL 30/500 G + 230/500
SNL 30/500 G + 230/500
500.000
720.000
460
835
1220
SNL 30/500 G + C 30/500
SNL 30/500 G + C 30/500
500.000
720.000
460
835
1220
SNL 30/530 G + 230/530
SNL 30/530 G + 230/530
530.000
780.000
470
920
1330
SNL 3036 G + 23036
SNL 3036 G + 23036
180.000
280.000
230
333
510
SNL 3036 G + 24036
SNL 3036 G + 24036
180.000
280.000
230
333
510
SNL 3036 G + C 3036
SNL 3036 G + C 3036
180.000
280.000
230
333
510
SNL 3038 + 22232
SNL 3038 + 22232
160.000
290.000
240
353
530
SNL 3038 G + 23038
SNL 3038 G + 23038
190.000
290.000
240
353
530
SNL 3038 G + 24038
SNL 3038 G + 24038
190.000
290.000
240
353
530
SNL 3038 G + C 3038
SNL 3038 G + C 3038
190.000
290.000
240
353
530
SNL 3040 + 22234
SNL 3040 + 22234
170.000
310.000
260
375
560
SNL 3040 G + 23040
SNL 3040 G + 23040
200.000
310.000
260
375
560
SNL 3040 G + 24040
SNL 3040 G + 24040
200.000
310.000
260
375
560
SNL 3040 G + C 3040
SNL 3040 G + C 3040
200.000
310.000
260
375
560
SNL 3040 G + C 4040
SNL 3040 G + C 4040
200.000
310.000
260
375
560
SNL 3044 G + 23044
SNL 3044 G + 23044
220.000
340.000
280
411
610
SNL 3044 G + 24044
SNL 3044 G + 24044
220.000
340.000
280
411
610
SNL 3044 G + C 3044
SNL 3044 G + C 3044
220.000
340.000
280
411
610
SNL 3044 G + C 4044
SNL 3044 G + C 4044
220.000
340.000
280
411
610
SNL 3048 + 22240
SNL 3048 + 22240
200.000
360.000
290
434
640
SNL 3048 + 22334
SNL 3048 + 22334
170.000
360.000
290
434
640
SNL 3048 G + 23048
SNL 3048 G + 23048
240.000
360.000
290
434
640
SNL 3048 G + 24048
SNL 3048 G + 24048
240.000
360.000
290
434
640
SNL 3048 G + C 3048
SNL 3048 G + C 3048
240.000
360.000
290
434
640
SNL 3052 G + 23052
SNL 3052 G + 23052
260.000
400.000
310
474
700
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求