Stabil D-M16 - Stabil D-M16
Sikla
Siconnect
Pipe Clamps and Accessories
Powered by
CAD模型選擇
{sikla/siconnect/rohrschellen_und_zubehoer/stabil_d_m16_asmtab.prj},{NB=103862 (LODLEVEL=400 SB=356)},{TYP=348 - 356},{RD=355.6},{SB=356},{LODLEVEL=400},{TYPX=356},{MAT=50 x 5},{SPANNSCH=M16 x 60},{B=471},{L=421},{D2=17.00},{G=2.48},{VERP=1},{ARTNR=103862},{DD=16.000},{P=2.000},{LL=60.000},{K1=10.000},{S2=24.000},{F=14},{DS=5.000},{BS=50.000},{BSS=0.000},{BSS1=0.000},{DSS=0.000},{ZA=0.000},{RR=0.000},{XX=10.000},{R=10.000},{PPATH=stabil_d_m16/stabil_d_m16_asmtpl.prj},{CNSSORT=999},{SB1=356,[348:356]},{SBMAX=356}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
TYP
Type
ⁿ/ₐ
TYPX
Type d1
[mm]
MAT
Material b x s
[mm]
SPANNSCH
Clamping bolts
ⁿ/ₐ
B
Distance
[mm]
L
Distance
[mm]
G
Weight
[kg]
VERP
Quantity/ [pack]
ⁿ/ₐ
ARTNR
Part No.
ⁿ/ₐ
CNSSORT
Sorting key
ⁿ/ₐ
118772
218 - 227
227
40 x 4
M12 x 40
301
275
1.18
10
118772
999
118198
271 - 277
277
40 x 4
M12 x 40
351
325
1.42
10
118198
999
103844
316 - 324
324
50 x 5
M16 x 60
440
390
2.47
1
103844
999
103862
348 - 356
356
50 x 5
M16 x 60
471
421
2.48
1
103862
999
103871
360 - 368
368
50 x 5
M16 x 60
483
431
2.99
1
103871
999
103905
399 - 407
407
50 x 5
M16 x 60
520
470
2.95
1
103905
999
103914
411 - 419
419
70 x 6
M16 x 60
532
482
5.12
1
103914
999
103941
500 - 508
508
70 x 6
M16 x 60
619
569
6.06
1
103941
999
103950
513 - 521
521
70 x 6
M16 x 60
631
581
6.34
1
103950
999
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求