Chilled Water Clamp AKS - Chilled Water Clamp AKS
Sikla
Siconnect
Pipe Clamps and Accessories
Powered by
CAD模型選擇
{sikla/siconnect/rohrschellen_und_zubehoer/kaltseschelle_aks_asmtab.prj},{NB=113451 (LODLEVEL=400)},{TYP=AKS-19-25},{LODLEVEL=400},{ROHR=25.0},{B=105},{DAMD=19},{GEW=M8/M10},{G=0,115},{VPE=50},{ARTNR=113451},{P=52 - 58},{PPATH=kalteschelle_ask/kaltseschelle_aks_asmtmpl.prj},{CNSSORT=999}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TYP
Typ
ⁿ/ₐ
ROHR
Pipe Φ
[mm]
B
[mm]
DAMD
Insulation thickness S
[mm]
GEW
Thread connection
ⁿ/ₐ
G
[kg]
VPE
piece
[mm]
ARTNR
Part No.
[mm]
CNSSORT
Sorting key
ⁿ/ₐ
113429
AKS-13-10
10.0
69
13
M8/M10
0,069
50
113429
999
113430
AKS-13-12
12.0
76
13
M8/M10
0,075
50
113430
999
113431
AKS-13-15
15.0
76
13
M8/M10
0,077
50
113431
999
113432
AKS-13-18
18.0
76
13
M8/M10
0,076
50
113432
999
113433
AKS-13-22
22.0
92
13
M8/M10
0,090
50
113433
999
113434
AKS-13-25
25.0
92
13
M8/M10
0,090
50
113434
999
113435
AKS-13-28
28.0
99
13
M8/M10
0,101
50
113435
999
113436
AKS-13-30
30.0
99
13
M8/M10
0,102
50
113436
999
113437
AKS-13-35
35.0
105
13
M8/M10
0,106
50
113437
999
113438
AKS-13-42
42.0
112
13
M8/M10
0,121
30
113438
999
113439
AKS-13-48
48.3
125
13
M8/M10
0,175
30
113439
999
113440
AKS-13-54
54.0
125
13
M8/M10
0,176
30
113440
999
113441
AKS-13-60
60.3
134
13
M8/M10
0,201
30
113441
999
113446
AKS-19-10
10.0
92
19
M8/M10
0,094
50
113446
999
113447
AKS-19-12
12.0
92
19
M8/M10
0,095
50
113447
999
113448
AKS-19-15
15.0
99
19
M8/M10
0,105
50
113448
999
113449
AKS-19-18
18.0
99
19
M8/M10
0,104
50
113449
999
113450
AKS-19-22
22.0
105
19
M8/M10
0,112
50
113450
999
113451
AKS-19-25
25.0
105
19
M8/M10
0,115
50
113451
999
113452
AKS-19-28
28.0
112
19
M8/M10
0,122
50
113452
999
113453
AKS-19-30
30.0
112
19
M8/M10
0,123
50
113453
999
113454
AKS-19-35
35.0
125
19
M8/M10
0,177
40
113454
999
113455
AKS-19-42
42.0
125
19
M8/M10
0,197
30
113455
999
113456
AKS-19-48
48.3
134
19
M8/M10
0,212
30
113456
999
113457
AKS-19-54
54.0
141
19
M8/M10
0,221
30
113457
999
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求