U Bolt RUB 3570 A HCP - U Bolt RUB 3570 A HCP
Sikla
Siconnect
High Corrosion Protection
Powered by
CAD模型選擇
{sikla/siconnect/high_corrosion_protection/rsb_3570a_asmtab.prj},{NB=162249 (LODLEVEL=400)},{TYP=114.3},{DN= 4\"},{LODLEVEL=400},{B=136},{L1=155},{L2=60},{GEW=M 16},{AUSF=Framo 80 / Feuerverzinkt},{NDR=16.000},{KDR=13.546},{KDR1=13.835},{G=0,633},{VERP=25},{ARTNR=162249},{F=20.400},{F1=40.200},{SW=24.000},{VM=14.800},{VP=1.600},{TYPX=DN 4},{D1=17.000},{DX=30.000},{PPATH=rsb_3570a_asmsbl.prj},{CNSSORT=999}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
明細表
TYP
Typ
ⁿ/ₐ
DN
ⁿ/ₐ
B
Width
[mm]
L1
Length
[mm]
L2
Length
[mm]
GEW
Thread
ⁿ/ₐ
G
Weight
[kg]
VERP
Quantity/ [pack]
ⁿ/ₐ
ARTNR
Part No.
ⁿ/ₐ
CNSSORT
Sorting key
ⁿ/ₐ
162179
26.9
3/4"
40
60
40
M 10
0,116
100
162179
999
162188
33.7
1"
48
66
40
M 10
0,123
100
162188
999
162197
42.4
1 1/4"
56
76
50
M 10
0,135
100
162197
999
162203
48.3
1 1/2"
62
82
50
M 10
0,144
100
162203
999
162212
60.3
2"
76
97
50
M 12
0,234
50
162212
999
162221
76.1
2 1/2"
94
113
50
M 12
0,264
25
162221
999
162230
88.9
3"
106
126
50
M 12
0,290
25
162230
999
162249
114.3
4"
136
155
60
M 16
0,633
25
162249
999
162258
139.7
5"
164
175
60
M 16
0,707
10
162258
999
162267
168.3
6"
192
201
60
M 16
0,800
10
162267
999
162276
193.7
218
233
60
M 16
0,900
10
162276
999
162285
219.1
8"
248
263
70
M 20
1,606
10
162285
999
162294
274.0
10"
302
314
70
M 20
1,879
10
162294
999
162300
323.9
12"
352
365
70
M 20
2,150
1
162300
999
162319
355.6
14"
402
411
70
M 24
3,527
1
162319
999
162328
406.4
16"
452
463
70
M 24
3,900
1
162328
999
162337
508.0
18"
554
565
70
M 24
4,630
1
162337
999
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Mounting Plate GPL HCP - Mounting Plate GPL HCP
Sikla
27.06.2024
Slide Set GS F 1G - Slide Set GS F 1G
Sikla
27.06.2024
U Clamp RUC I - U Clamp RUC I
Sikla
27.06.2024
Slide Set GS F 2G - Slide Set GS F 2G
Sikla
27.06.2024
U-Bolt RUB - U-Bolt RUB
Sikla
27.06.2024
Reference 64906 - Wire rope clip with u bolt - Stainless steel A4
Visserie - Boulonnerie - Acier Inoxydable
22.06.2018
EBM - Steel U bolt for holding tubes/pipes
HPC
03.08.2023
Reference 62750 - U bolt without nut - Stainless steel A2
Visserie - Boulonnerie - Acier Inoxydable
22.06.2018
DUB-4010 - U-Bolts
Reid Supply
25.01.2022
U Bolt RUB 3570 A HCP - U Bolt RUB 3570 A HCP
Sikla
27.06.2024
UB, UBSU - Pipe Supports - Piping U-Bolt Sets
Misumi
08.06.2021
DIN 3570 A - FN 235 - verzinkt blau - Steel straps, for pipes of NW 20 to 5...
SFS Group Schweiz AG
17.06.2024
BN 263 - U-Bolts round bent without nut and washer (DIN 3570 A), steel, zin...
Bossard Catalog
31.10.2023
U Bolt RUB ss - U Bolt RUB ss
Sikla
27.06.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求