Mounting Plate GPL HCP - Mounting Plate GPL HCP
Sikla
Siconnect
High Corrosion Protection
Powered by
CAD模型選擇
{sikla/siconnect/high_corrosion_protection/gpl.prj},{NB=112685 (LODLEVEL=400)},{TYP=Stabil M12},{LODLEVEL=400},{ZUG=4.0},{BG=29.6},{HA=300},{L=120},{B=40},{S=4},{D=11},{A=25},{LL=80},{ABMESSUNG=120 x 40 x 4},{LANGLOCH=11 x 25},{LO=80},{G=0.16},{VERP=50},{ARTNR=112685},{NDM=12.000},{KDM=10.106},{HH=10.000},{SW=18.000},{VERS=1.000},{ARTNRNEW=112685},{CNSSORT=999}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
TYP
Type
ⁿ/ₐ
ZUG
train
[kN]
ABMESSUNG
L xB x s
ⁿ/ₐ
LANGLOCH
d x a
[mm]
LO
Distance between holes 1
[mm]
G
Weight approx.
[kg]
VERP
Packing [piece]
[Stück]
ARTNR
Part No.
ⁿ/ₐ
CNSSORT
Sorting key
ⁿ/ₐ
112684
Stabil M10
4.0
120 x 40 x 4
11 x 25
80
0.15
50
112684
999
112685
Stabil M12
4.0
120 x 40 x 4
11 x 25
80
0.16
50
112685
999
112686
Stabil M16
8.5
120 x 40 x 5
11 x 25
80
0.20
50
112686
999
112683
Stabil 1/2"
8.5
120 x 40 x 5
11 x 25
80
0.21
50
112683
999
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求