Resin Anchor Rod VMZ-A - Resin Anchor Rod VMZ-A
Sikla
Siconnect
Anchors and Small Parts
Powered by
CAD模型選擇
{sikla/siconnect/anker_und_kleinteile/ankerstange_vmz_asmtab.prj},{NB=190757(T1=60 LODLEVEL=400)},{IDNR=},{TYP=VMZ-A M10-60/135},{LODLEVEL=400},{M=M 10},{T1=60},{TFIX=60},{L=135},{G=0.09},{ARTNR=190757},{HMIN=120},{HEF=135},{D0=12},{T=65},{DA=60},{SW=17},{VERP=10},{NDM=10},{KDM=8.376},{KDM2=8.160},{VERS=1},{TX=60},{PPATH=ankerstange_vmz/ankerstange_vmz_tpl.prj},{CNSSORT=100}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
TYP
Typ
ⁿ/ₐ
M
Thread connection
ⁿ/ₐ
TFIX
Nutzlänge
[mm]
L
Total length
[mm]
G
Weight
[kg]
ARTNR
Part No.
ⁿ/ₐ
HMIN
Min. thickness of component
[mm]
D0
Drill
[mm]
VERP
Packing
[Stück]
CNSSORT
Sortierschlüssel
ⁿ/ₐ
190712
VMZ-A M8-15/80
M 8
15
80
0.04
190712
100
10
10
100
190721
VMZ-A M8-30/95
M 8
30
95
0.04
190721
100
10
10
100
190739
VMZ-A M10-10/85
M 10
10
85
0.06
190739
120
12
10
100
190748
VMZ-A M10-30/105
M 10
30
105
0.06
190748
120
12
10
100
190757
VMZ-A M10-60/135
M 10
60
135
0.09
190757
120
12
10
100
190766
VMZ-A M12-10/110
M 12
10
110
0.12
190766
160
14
10
100
190775
VMZ-A M12-25/125
M 12
25
125
0.13
190775
160
14
10
100
190784
VMZ-A M12-50/150
M 12
50
150
0.15
190784
160
14
10
100
190793
VMZ-A M16-30/180
M 16
30
180
0.28
190793
250
18
10
100
190802
VMZ-A M16-60/210
M 16
60
210
0.36
190802
250
18
10
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求