3KD05332LG203 - Switch disconnector
Siemens Industry
Electric engineering, automation, process control engineering
Low-voltage switch technology
Off-load switch, circuit breaker, control switch
Switch disconnector
Powered by
CAD模型選擇
{siemens_industry/27/37/14/03/3kd05332lg203.prj},{NB=3KD05332LG203},{MANUID=3KD05332LG203},{AAP351=2},{AAP349=0},{AAP352=2},{AAT080=3},{AAO663=4001869586595},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=85365080},{PREVIEW=../../../_pool_/3b/f1/product_picture_jpg_G_I202_XX_56866J.png},{DESCSHORT=Switch disconnector 100 A, size 02, 3-pole, front operating mechanism, center, complete unit},{DESCLONG=Switch disconnector 100A, size 02, 3-pole Front operating mechanism center Complete unit with direct operating mechanism red/yellow Box terminal },{INTNO=4001869586595},{SUPPLIERALTNO=3KD0533-2LG20-3},{MANUNAME=Siemens AG},{MANUTYPEDESC=SWITCH-DISCONNECTOR 690V 100A 3P},{AAB391=Yes},{AAB711=Built-in unit},{AAB387=Yes}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
SUPPLIERALTNO
Alternative product number
ⁿ/ₐ
MANUID
Product number of the Manufacturer
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
AAB391
Designed as safety switch
ⁿ/ₐ
AAB711
Device type
ⁿ/ₐ
AAB387
Designed as main switch
ⁿ/ₐ
AAB389
Designed as EMERGENCY-OFF facility
ⁿ/ₐ
AAC195
interlockable
ⁿ/ₐ
AAC055
Integrated motor drive
ⁿ/ₐ
AAB393
Designed as maintenance/repair switch
ⁿ/ₐ
AAM128
voltage release optional present
ⁿ/ₐ
BAC378
Connection type
ⁿ/ₐ
AAD217
Degree of protection (IP), front side
ⁿ/ₐ
AAB657
suitable for 4-hole front mounting
ⁿ/ₐ
AAB658
suitable for central front mounting
ⁿ/ₐ
AAC056
Motor drive optional
ⁿ/ₐ
AAP351
Number of auxiliary contacts as opener
ⁿ/ₐ
AAP349
Number of auxiliary contacts as changer
ⁿ/ₐ
AAP352
Number of auxiliary contacts as shutter
ⁿ/ₐ
AAT080
Pole number
ⁿ/ₐ
AAU732
Manufacturer product root
ⁿ/ₐ
AAO742
Brand
ⁿ/ₐ
AAU734
Manufacturer product description
ⁿ/ₐ
AAO663
GTIN
ⁿ/ₐ
NOCUPEROU
Number of content units per order unit
ⁿ/ₐ
PRICEQUANTITY
Price Quantity
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
3KD05332LG203
Switch disconnector 100 A...
Switch disconnector 100A,...
4001869586595
3KD0533-2LG20-3
3KD05332LG203
Siemens AG
SWITCH-DISCONNECTOR 690V ...
Yes
Built-in unit
Yes
Yes
Yes
No
Yes
No
Frame clamp
IP10
No
No
No
2
0
2
3
SENTRON
SENTRON
Switch disconnector 100A,...
4001869586595
1
1
1
1
85365080
DE
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求