您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
7LF45320 - Digital time switch
Siemens Industry
Electric engineering, automation, process control engineering
Measurement technology, process measurement technology
Measuring appliance, time
Digital time switch
Powered by
CAD模型選擇
{siemens_industry/27/20/01/10/7lf45320.prj},{NB=7LF45320},{MANUID=7LF45320},{AAB858=60},{BAD014=70},{AAH261=0.017},{AAB984=50},{BAB577=70},{BAA020=83},{AAO548=28},{AAP380=2},{AAF903=16},{AAT083=2},{BAF016=36},{AAH258=0.100},{AAO663=4001869473581},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=91070000},{PREVIEW=../../../_pool_/1d/a5/product_picture_jpg_P_I202_XX_07708J.png},{DESCSHORT=Weekly time switch Astro Digital 230 V 16 A 2 channels 2 MW}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
SUPPLIERALTNO
Alternative product number
ⁿ/ₐ
MANUID
Product number of the Manufacturer
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
AAB858
max. frequency of the supply voltage
[Hz]
BAD528
Holidays program present
ⁿ/ₐ
BAD540
Impulse program present
ⁿ/ₐ
BAD014
Depth measurement in accordance with DIN 43 880
[mm]
BAD633
Cycle program present
ⁿ/ₐ
AAH261
min. switching time channel 1
[min]
AAB984
min. frequency of the supply voltage
[Hz]
BAB577
Depth
[mm]
BAA020
Height
[mm]
BAD631
Random program present
ⁿ/ₐ
BAD208
quartz-controlled
ⁿ/ₐ
AAF868
text guidance in display present
ⁿ/ₐ
AAO548
Number of storage locations
ⁿ/ₐ
AAP380
number of channels
ⁿ/ₐ
AAF903
nominal switching current (at 250 V AC)
[A]
BAD196
Network-synchronous
ⁿ/ₐ
BAD111
Potential-free switch contact present
ⁿ/ₐ
AAT083
Width in units of measurement
ⁿ/ₐ
BAD628
Week program present
ⁿ/ₐ
BAF016
Width
[mm]
AAH267
radio-controlled
ⁿ/ₐ
AAH266
external pushbutton input present
ⁿ/ₐ
AAH265
hour meter present
ⁿ/ₐ
BAD489
Automatic time change (summer/winter) present
ⁿ/ₐ
BAD483
Astro program present
ⁿ/ₐ
BAD590
Circuit preselection present
ⁿ/ₐ
BAD469
60 min program present
ⁿ/ₐ
BAD463
24 hours program present
ⁿ/ₐ
AAH258
accuracy (per day)
[s]
AAH256
manual operation possible
ⁿ/ₐ
BAD546
Annual program present
ⁿ/ₐ
AAU732
Manufacturer product root
ⁿ/ₐ
AAO742
Brand
ⁿ/ₐ
AAU734
Manufacturer product description
ⁿ/ₐ
AAO663
GTIN
ⁿ/ₐ
NOCUPEROU
Number of content units per order unit
ⁿ/ₐ
PRICEQUANTITY
Price Quantity
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
7LF45320
Weekly time switch Astro ...
weekly time switch Astro ...
4001869473581
7LF4532-0
7LF45320
Siemens AG
ASTRO DIGITAL TIME SWITCH...
60
Yes
Yes
70
Yes
0.017
50
70
83
Yes
No
Yes
28
2
16
Yes
Yes
2
Yes
36
No
No
Yes
Yes
Yes
Yes
Yes
Yes
0.100
Yes
Yes
SENTRON
SENTRON
weekly time switch Astro ...
4001869473581
1
1
1
1
91070000
DE
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求