Bell transformer (<= 18VA)
SIEMENS
Electric engineering, automation, process control engineering
Transformer, converter, coil
Bell transformer
Powered by
CAD模型選擇
{siemens/27/27-03/27-03-11/27-03-11-01.prj},{NB=4AC37160},{MANUID=4AC37160},{AAS576=7.0},{NOCUPEROU=1},{PRICEQUANTITY=MIN},{QUANTITYMIN=1},{QUANTITYINT=1},{CTC=85044082},{SUPPLIERALTNO=4AC3716-0},{IMAGE=../../../_pool_/b4/93/p_i202_xx_06494p.png},{DESCSHORT=Safety transformer, 16 VA primary 230 V AC, 50 Hz, secondary 8 V AC with PTC pro},{DESCLONG=Safety transformer, 16VA Primary 230 V AC, 50Hz, secondary 8 V AC With PTC fuse, 2MW++},{EAN=4001869438320},{MANUNAME=Siemens},{MANUTYPEDESC=Safety transformer, 16VA Primary 230 V AC, 50Hz, secondary 8 V AC With PTC},{COO=DE},{LINK_TO_INDUSTRY_MALL=Link to Industry Mall},{LINK_TO_TECHNICAL_DATA_SHEET=Link to technical data sheet},{LINK_TO_3D_IMAGE=Link to 3D Image}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
MANUID
Product number of the Manufacturer
ⁿ/ₐ
SUPPLIERALTNO
Alternative product number
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
EAN
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
AAS576
Power loss per device, current-dependent [PlId]
[W]
NOCUPEROU
Number of content units per order unit
ⁿ/ₐ
PRICEQUANTITY
Price Quantity
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
CTC
Customs tariff number
ⁿ/ₐ
4AC32140
4AC32140
4AC3214-0
Bell transformer, 14 VA p...
Bell transformer, 14VA Pr...
4001869438290
Siemens
Bell transformer, 14VA Pr...
11.0
1
1
1
DE
85044082
4AC32080
4AC32080
4AC3208-0
Bell transformer, 8 VA pr...
Bell transformer, 8VA Pri...
4001869438283
Siemens
Bell transformer, 8VA Pri...
6.0
1
1
1
DE
85044082
4AC32081
4AC32081
4AC3208-1
Bell transformer, 8 VA pr...
Bell transformer, 8VA Pri...
4001869438849
Siemens
Bell transformer, 8VA Pri...
6.0
1
1
1
DE
85044082
4AC37160
4AC37160
4AC3716-0
Safety transformer, 16 VA...
Safety transformer, 16VA ...
4001869438320
Siemens
Safety transformer, 16VA ...
7.0
1
1
1
DE
85044082
4AC37400
4AC37400
4AC3740-0
Safety transformer, 40 VA...
Safety transformer, 40VA ...
4001869438344
Siemens
Safety transformer, 40VA ...
8.0
1
1
1
DE
85044082
4AC37401
4AC37401
4AC3740-1
Safety transformer, 40 VA...
Safety transformer, 40VA ...
4001869438351
Siemens
Safety transformer, 40VA ...
8.0
1
1
1
DE
85044082
4AC37630
4AC37630
4AC3763-0
Safety transformer, 63 VA...
Safety transformer, 63VA ...
4001869438368
Siemens
Safety transformer, 63VA ...
14.0
1
1
1
DE
85044082
4AC32180
4AC32180
4AC3218-0
Bell transformer, 18 VA p...
Bell transformer, 18VA Pr...
4001869438306
Siemens
Bell transformer, 18VA Pr...
8.0
1
1
1
DE
85044082
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求