目錄: SHAKO
Created: 16.08.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
SHAKO
PC - PC圆形气压缸
SHAKO
执行元件
笔式油缸
PC-微型气缸
Powered by
CAD模型選擇
{shako/cylinder/pen_type_cylinder/pc/pc_asmtab.prj},{NB=PC-40-B25-0-(0)(0)},{TYPE=PC},{BORE=40},{MAGNET=B},{STROKE1=25},{STROKE2=0},{POS1=0},{POS2=0},{CUSHION=},{ST=},{NOS=},{MP=},{REJ=},{AM=24},{D1=45},{CD=10},{D3=M33xP2.0},{D31=33},{D32=2.00},{L4=20},{L5=13.5},{L6=22},{L7=9.00},{KK=M12xP1.25},{KK1=12.000},{KK2=1.250},{KU=14.0},{KV=41},{KW=8},{KX=19},{KY=7.0},{MM=16},{W=11},{EW=26},{EE=G 1/8},{EE1=9.728},{EE2=0.0},{ZZ1=195.0},{ZZ2=280},{L91=147.0},{L92=147},{MH1=35},{ML1=22},{KE1=27},{L11=138.0},{L21=85.0},{L31=49.0},{L81=116},{EDD=PT1/8},{ED1=9.728},{ED2=0.000},{ED3=0.000},{SA1=103.0},{ZC1=234.0},{ZT1=225},{PPATH=assemblies/pc_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
BORE
Bore
[mm]
MAGNET
Magnet
ⁿ/ₐ
AM
[mm]
D1
[mm]
CD
[mm]
D3
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
L6
[mm]
L7
[mm]
L9
[mm]
KK
[mm]
KU
[mm]
KV
[mm]
KW
[mm]
KX
[mm]
KY
[mm]
MM
[mm]
W
[mm]
EW
[mm]
EE
[mm]
ZZ
[mm]
MH
[mm]
ML
[mm]
KE
[mm]
L8
[mm]
ED
[mm]
SA
[mm]
SB
[mm]
ZC
[mm]
ZT
[mm]
PC-8-B15-0-(0)(0)
8
B
12
17
4
M12xP1.25
71.4
43.4
25.4
12
6.0
12
4.50
0.0
M4xP0.7
3.4
17
4
7
3.2
4
4
8
M5xP0.8
0
0
0
0
0
0
0.0
0.0
0.0
0
PC-10-B15-0-(0)(0)
10
B
12
17
4
M12xP1.25
71.4
43.4
25.4
12
6.0
12
4.50
0.0
M4xP0.7
3.4
17
4
7
3.2
4
4
8
M5xP0.8
0
0
0
0
0
0
0.0
0.0
0.0
0
PC-12-B15-0-(0)(0)
12
B
16
20
6
M16xP1.5
84.4
45.4
27.4
17
9.0
17
4.50
0.0
M6xP1.0
5.0
22
6
10
5.0
6
5
12
M5xP0.8
0
0
0
0
0
0
0.0
0.0
0.0
0
PC-16-B15-0-(0)(0)
16
B
16
20
6
M16xP1.5
90.0
51.0
31.0
17
9.0
17
5.00
0.0
M6xP1.0
5.0
22
6
10
5.0
6
5
12
M5xP0.8
0
0
0
0
0
0
0.0
0.0
0.0
0
PC-20-B25-0-(0)(0)
20
B
20
29
8
M22xP1.5
109.0
67.0
36.0
18
12.0
18
7.75
0.0
M8xP1.25
7.0
30
6
13
6.0
8
6
16
G 1/8
0
0
0
0
0
0
0.0
0.0
0.0
0
PC-25-B25-0-(0)(0)
25
B
22
29
8
M22xP1.5
117.5
69.5
37.5
20
12.0
20
8.00
0.0
M10xP1.25
9.0
30
6
17
6.0
10
8
16
G 1/8
0
0
0
0
0
0
0.0
0.0
0.0
0
PC-32-B25-0-(0)(0)
32
B
22
37
10
M27xP2.0
133.0
83.0
47.0
20
13.5
22
9.00
0.0
M10xP1.25
10.0
32
8
17
6.0
12
8
22
G 1/8
0
0
0
0
0
0
0.0
0.0
0.0
0
PC-40-B25-0-(0)(0)
40
B
24
45
10
M33xP2.0
138.0
85.0
49.0
20
13.5
22
9.00
0.0
M12xP1.25
14.0
41
8
19
7.0
16
11
26
G 1/8
0
0
0
0
0
0
0.0
0.0
0.0
0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求