目錄: SHAKO
Created: 16.08.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
SHAKO
JC - JC 薄型气缸系列
SHAKO
执行元件
薄型气缸
JC-治具缸
Powered by
CAD模型選擇
{shako/cylinder/compact_cylinder/jc/jc_asmtab.prj},{NB=JC12B51(00)},{TYPE=JC},{BORE=12},{STROKE=5},{ADS=0},{RT=},{MAGNET=},{ST=},{NOS=1},{POS=0.000},{B1=5.0},{DF=0.0},{F=4},{G=1.0},{J1F=0},{K1=M3xP0.5xL6},{K1F1=3},{K1F2=6},{K1F3=0.50},{M=3},{O=M5xP0.8},{OF=5.000},{P1=Two sides Φ7.4,Thread M5xP0.8,Cross hole Φ4.3},{P1F1=7.4},{P1F2=5},{P1F3=4.3},{P1F4=0.80},{P4=4.5},{QF=0},{RF=0.0},{S=25},{T1=16.3},{T2F=23},{UF=16.0},{VF=6},{W=5},{YF=0},{ZF=0},{A1FD=0.0},{A1FA=0.0},{BF=17.0},{EF=16},{HF=12},{IFF=8},{JF=4},{KFF=M5xP0.8},{KF=5},{PPATH=assemblies/jc_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
BORE
缸径
[mm]
A
[mm]
B1
B
[mm]
C
[mm]
D
[mm]
F
[mm]
G
[mm]
J1
[mm]
K1
ⁿ/ₐ
L
[mm]
M
[mm]
N1
[mm]
O
ⁿ/ₐ
P1
ⁿ/ₐ
P3
[mm]
P4
[mm]
Q
[mm]
R
[mm]
S
[mm]
T1
[mm]
T2
[mm]
U
[mm]
V
[mm]
W
[mm]
X
[mm]
Y
[mm]
Z
[mm]
A1
[mm]
B
[mm]
E
[mm]
H
[mm]
I
[mm]
J
[mm]
K
[mm]
JC12B51
12
22.0
5.0
17.0
-
4
1.0
-
M3xP0.5xL6
Φ9
3
6.5
M5xP0.8
双边Φ7.4,牙M5xP0.8,贯穿孔Φ4.3
14.5
4.5
-
-
25
16.3
23
R16
Φ6
5
-
-
-
-
-
-
-
-
-
-
JC16B51
16
24.0
5.5
18.5
-
4
1.5
-
M3xP0.5xL6
Φ11
3
5.9
M5xP0.8
双边Φ7.4,牙M5xP0.8,贯穿孔Φ4.3
14.5
4.5
-
-
29
19.8
28
R19
Φ6
5
-
-
-
-
-
-
-
-
-
-
JC20B51
20
25.0
5.5
19.5
-
4
1.5
-
M4xP0.7xL8
Φ13
3
6.2
M5xP0.8
双边Φ7.4,牙M5xP0.8,贯穿孔Φ4.3
14.5
4.5
-
-
34
24.0
-
R22
Φ8
6
-
-
-
-
-
-
-
-
-
-
JC25B51
25
27.0
6.0
21.0
-
4
2.0
-
M5xP0.8xL10
Φ17
3
7.0
M5xP0.8
双边Φ9.0,牙M6xP1.0,贯穿孔Φ4.6
15.5
5.5
-
-
40
28.0
-
R25
Φ10
8
-
-
-
-
-
-
-
-
-
-
JC32B51
32
31.5
7.0
24.5
48.5
4
3.0
-
M6xP1.0xL12
Φ22
3
9.0
G1/8
双边Φ9.0,牙M6xP1.0,贯穿孔Φ4.6
16.5
5.5
-
4.5
44
34.0
-
R29.5
Φ12
10
18.8
16
-
-
-
-
-
-
-
-
JC40B51
40
38.0
7.0
31.0
56.5
4
3.0
-
M8xP1.25xL12
Φ28
3
10.0
G1/8
双边Φ10.5,牙M8xP1.25,贯穿孔Φ6.9
20.5
7.5
-
4.5
52
40.0
-
R35
Φ16
14
19
16
-
-
-
-
-
-
-
-
JC50B51
50
42.0
9.0
33.0
70
5
4.0
-
M10xP1.5xL15
Φ38
3
10.0
G1/4
双边Φ11.0,牙M8xP1.25,贯穿孔Φ6.9
25.5
8.5
-
8
62
48.0
-
R41
Φ20
17
26
19
-
-
-
-
-
-
-
-
JC63B51
63
46.0
9.0
37.0
83
5
4.0
-
M10xP1.5xL15
Φ40
3
12.0
G1/4
双边Φ11.0,牙M8xP1.25,贯穿孔Φ6.9
25.5
8.5
-
8
75
60.0
-
R50
Φ20
17
26
19
-
-
-
-
-
-
-
-
JC80B51
80
62.0
11.0
51.0
104
6
5.0
-
M14xP1.5xL20
Φ45
4
12.5
G3/8
双边Φ16.5,牙M12xP1.75,贯穿孔Φ10...
25.5
10.5
-
10
94
74.0
-
R62
Φ25
22
37.5
26
-
-
-
-
-
-
-
-
JC100B51
100
73.0
12.0
61.0
124
7
5.0
-
M18xP1.5xL20
Φ55
4
17.0
G3/8
双边Φ18.5,牙M14xP2,贯穿孔Φ12.3
30.0
13.0
-
10
114
90.0
-
R75
Φ30
27
37.5
26
-
-
-
-
-
-
-
-
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求