您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
DIN 908 - FN 862 - rostfrei A4 - Hexagon socket screw plugs, cylindrical thread
SFS Group Schweiz AG
11 Rostfreie Befestiger
verbindungselemente_i
DIN 908
stainless steel
Powered by
CAD模型選擇
{sfs_unimarket/rostfreie_befestiger/verbindungselemente_i/din_908/rs/din_908_a4_fn862.prj},{NB=SFS FN 862 152554 Verschlussschraube DIN 908 rostfreier Stahl rostfrei A4 G3/8A},{ARTNR=152554},{WERKSTOFF=rostfreier Stahl},{GUETE=},{OBERFLAECHE=rostfrei A4},{VERPACKUNG=50},{SFSNR=862},{DD=3/8A},{D=16.662},{D3=14.950},{P=1.337},{P1=1.337},{C=3.000},{DK=22.000},{E=9.200},{I=12.000},{L=15.000},{S=8.000},{T=7.500},{W=3.000},{VERS=2.000},{EOL=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
ARTNR
Artikelnummer
ⁿ/ₐ
WERKSTOFF
Material
ⁿ/ₐ
GUETE
Quality
ⁿ/ₐ
OBERFLAECHE
Surface
ⁿ/ₐ
VERPACKUNG
Packaging
ⁿ/ₐ
SFSNR
SFS - Nr.
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Pitch of bolt
[mm]
C
Height blind
[mm]
DK
Head diameter
[mm]
E
Width across corners
[mm]
I
Height without blind
[mm]
L
Nominal length
[mm]
S
Width accross flats
[mm]
T
Depth of the driving feature
[mm]
W
Length minus hex socket
[mm]
SFS FN 862 289435 Verschl...
289435
rostfreier Stahl
rostfrei A4
100
862
9.728
8.566
0.907
3.000
14.000
5.700
8.000
11.000
5.000
5.000
3.000
SFS FN 862 152553 Verschl...
152553
rostfreier Stahl
rostfrei A4
100
862
13.157
11.445
1.337
3.000
18.000
6.900
12.000
15.000
6.000
7.000
3.000
SFS FN 862 152554 Verschl...
152554
rostfreier Stahl
rostfrei A4
50
862
16.662
14.950
1.337
3.000
22.000
9.200
12.000
15.000
8.000
7.500
3.000
SFS FN 862 152555 Verschl...
152555
rostfreier Stahl
rostfrei A4
50
862
20.995
18.631
1.814
4.000
26.000
11.400
14.000
18.000
10.000
7.500
4.000
SFS FN 862 152672 Verschl...
152672
rostfreier Stahl
rostfrei A4
25
862
26.441
24.117
1.814
4.000
32.000
13.700
16.000
20.000
12.000
9.000
4.000
SFS FN 862 152673 Verschl...
152673
rostfreier Stahl
rostfrei A4
25
862
33.249
30.291
2.309
5.000
39.000
19.400
16.000
21.000
17.000
9.000
4.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求