DIN 439 B (ISO 4035) - FN 8298 - 4, schwarz - Hexagon thin nuts, form B
SFS Group Schweiz AG
3 Muttern Stahl, Gewindeeinsätze
Sechskantmuttern
DIN 439 B
Steel
Powered by
CAD模型選擇
{sfs_unimarket/muttern_stahl/sechskantmuttern/din_439_b/st/din_439_b_sw_fn8298.prj},{NB=SFS FN 8298 114767 Sechskantmutter DIN 439 Stahl 4 schwarz BM10},{ARTNR=114767},{WERKSTOFF=Stahl},{GUETE=4},{OBERFLAECHE=schwarz},{VERPACKUNG=500},{SFSNR=8298},{NENN1=M10},{D=10.000},{D1=8.376},{P=1.500},{M=5.000},{S=17.000},{EOL=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
ARTNR
Artikelnummer
ⁿ/ₐ
WERKSTOFF
Material
ⁿ/ₐ
GUETE
Quality
ⁿ/ₐ
OBERFLAECHE
Surface
ⁿ/ₐ
VERPACKUNG
Packaging
ⁿ/ₐ
SFSNR
SFS - Nr.
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D1
Core thread diameter
[mm]
P
Pitch of bolt
[mm]
M
Overall hight
[mm]
S
Width accross flats
[mm]
SFS FN 8298 335969 Sechsk...
335969
Stahl
4
schwarz
1000
8298
5.000
4.134
0.800
2.700
8.000
SFS FN 8298 179148 Sechsk...
179148
Stahl
4
schwarz
1000
8298
6.000
4.917
1.000
3.200
10.000
SFS FN 8298 114758 Sechsk...
114758
Stahl
4
schwarz
1000
8298
8.000
6.647
1.250
4.000
13.000
SFS FN 8298 114767 Sechsk...
114767
Stahl
4
schwarz
500
8298
10.000
8.376
1.500
5.000
17.000
SFS FN 8298 114778 Sechsk...
114778
Stahl
4
schwarz
500
8298
12.000
10.106
1.750
6.000
19.000
SFS FN 8298 335970 Sechsk...
335970
Stahl
4
schwarz
200
8298
14.000
11.835
2.000
7.000
22.000
SFS FN 8298 335971 Sechsk...
335971
Stahl
4
schwarz
200
8298
16.000
13.835
2.000
8.000
24.000
SFS FN 8298 335972 Sechsk...
335972
Stahl
4
schwarz
100
8298
20.000
17.294
2.500
10.000
30.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求