您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
DIN 908 - FN 871 - verzinkt blau - Hexagon socket screw plugs, cylindrical thread
SFS Group Schweiz AG
1 Innenantrieb Stahl
verschlussschrauben_innensechskant
DIN 908
Steel
Powered by
CAD模型選擇
{sfs_unimarket/innenantrieb_stahl/verschlussschrauben_innensechskant/din_908/st/din_908_a2k_fn871.prj},{NB=SFS FN 871 143542 Verschlussschraube DIN 908 Stahl verzinkt blau M16x1.5},{ARTNR=143542},{WERKSTOFF=Stahl},{GUETE=},{OBERFLAECHE=verzinkt blau},{VERPACKUNG=50},{SFSNR=871},{DD=16.000},{D=16.000},{D3=14.160},{P=1.500},{P1=1.500},{C=3.000},{DK=21.000},{E=9.200},{I=12.000},{L=15.000},{S=8.000},{T=7.500},{W=3.000},{VERS=1.000},{EOL=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
ARTNR
Artikelnummer
ⁿ/ₐ
WERKSTOFF
Material
ⁿ/ₐ
GUETE
Quality
ⁿ/ₐ
OBERFLAECHE
Surface
ⁿ/ₐ
VERPACKUNG
Packaging
ⁿ/ₐ
SFSNR
SFS - Nr.
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Pitch of bolt
[mm]
C
Height blind
[mm]
DK
Head diameter
[mm]
E
Width across corners
[mm]
I
Height without blind
[mm]
L
Nominal length
[mm]
S
Width accross flats
[mm]
T
Depth of the driving feature
[mm]
W
Length minus hex socket
[mm]
SFS FN 871 116800 Verschl...
116800
Stahl
verzinkt blau
100
871
8.000
6.773
1.000
3.000
12.000
4.700
7.500
11.000
4.000
5.000
3.000
SFS FN 871 116806 Verschl...
116806
Stahl
verzinkt blau
100
871
10.000
8.773
1.000
3.000
14.000
5.700
8.000
11.000
5.000
5.000
3.000
SFS FN 871 144453 Verschl...
144453
Stahl
verzinkt blau
50
871
12.000
10.160
1.500
3.000
17.000
6.900
12.000
15.000
6.000
7.000
3.000
SFS FN 871 144455 Verschl...
144455
Stahl
verzinkt blau
50
871
14.000
12.160
1.500
3.000
19.000
6.900
12.000
15.000
6.000
7.000
3.000
SFS FN 871 143542 Verschl...
143542
Stahl
verzinkt blau
50
871
16.000
14.160
1.500
3.000
21.000
9.200
12.000
15.000
8.000
7.500
3.000
SFS FN 871 144457 Verschl...
144457
Stahl
verzinkt blau
25
871
18.000
16.160
1.500
4.000
23.000
9.200
12.000
16.000
8.000
7.500
3.000
SFS FN 871 144459 Verschl...
144459
Stahl
verzinkt blau
25
871
20.000
18.160
1.500
4.000
25.000
11.400
14.000
18.000
10.000
7.500
4.000
SFS FN 871 144461 Verschl...
144461
Stahl
verzinkt blau
25
871
22.000
20.160
1.500
4.000
27.000
11.400
14.000
18.000
10.000
7.500
4.000
SFS FN 871 144463 Verschl...
144463
Stahl
verzinkt blau
25
871
24.000
22.160
1.500
4.000
29.000
13.700
14.000
18.000
12.000
7.500
4.000
SFS FN 871 337324 Verschl...
337324
Stahl
verzinkt blau
10
871
30.000
28.160
1.500
4.000
36.000
19.400
16.000
20.000
17.000
9.000
4.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求