您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
DIN 912 (ISO 4762) - FN 107 - 8.8, verzinkt blau - Cylinder head screws cap screws
SFS Group Schweiz AG
1 Innenantrieb Stahl
sicherungsschrauben_innensechskant
DIN 912
Steel
Powered by
CAD模型選擇
{sfs_unimarket/innenantrieb_stahl/sicherungsschrauben_innensechskant/din_912/st/din_912_s8_8_a2k_fn107.prj},{NB=SFS FN 107 289448 Zylinderschraube DIN 912 Stahl 8.8 verzinkt blau M6x16},{ARTNR=289448},{WERKSTOFF=Stahl},{GUETE=8.8},{OBERFLAECHE=verzinkt blau},{VERPACKUNG=100},{SFSNR=107},{GEW=0},{D=6.000},{D3=4.773},{P=1.000},{L=16.000},{BX=24.000},{DK=10.000},{DA=6.800},{DS=6.000},{E=5.720},{F=0.680},{K=6.000},{R=0.250},{S=5.000},{T=3.000},{V=0.600},{DW=9.380},{W=2.300},{EOL=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
LINA
明細表
ARTNR
Artikelnummer
ⁿ/ₐ
WERKSTOFF
Material
ⁿ/ₐ
GUETE
Guete
ⁿ/ₐ
OBERFLAECHE
Oberfläche
ⁿ/ₐ
VERPACKUNG
Verpackung
ⁿ/ₐ
SFSNR
SFS - Nr.
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Pitch of bolt
[mm]
L
Nominal length
[mm]
B
Thread lenght
[mm]
LS
Shank length
[mm]
LG
Distance from the last full form thread to the bearing face (shank length of bolt)
[mm]
DK
Head diameter
[mm]
DA
Transition diameter
[mm]
DS
Diameter of the unthreaded shank
[mm]
E
Counterbore diameter of Inbus
[mm]
F
Distance
[mm]
K
Head height
[mm]
R
Transition radius under head
[mm]
S
Width across flats
[mm]
T
Depth of the driving feature
[mm]
V
Chamfer
[mm]
DW
Diameter of the bearing face
[mm]
W
Rest head height
[mm]
SFS FN 107 289436 Zylinde...
289436
Stahl
8.8
verzinkt blau
100
107
4.000
3.141
0.700
10.000
7.900
0.000
2.100
7.000
4.700
4.000
3.440
0.600
4.000
0.200
3.000
2.000
0.400
6.530
1.400
SFS FN 107 289437 Zylinde...
289437
Stahl
8.8
verzinkt blau
100
107
4.000
3.141
0.700
12.000
9.900
0.000
2.100
7.000
4.700
4.000
3.440
0.600
4.000
0.200
3.000
2.000
0.400
6.530
1.400
SFS FN 107 289438 Zylinde...
289438
Stahl
8.8
verzinkt blau
100
107
4.000
3.141
0.700
16.000
13.900
0.000
2.100
7.000
4.700
4.000
3.440
0.600
4.000
0.200
3.000
2.000
0.400
6.530
1.400
SFS FN 107 289439 Zylinde...
289439
Stahl
8.8
verzinkt blau
100
107
4.000
3.141
0.700
20.000
17.900
0.000
2.100
7.000
4.700
4.000
3.440
0.600
4.000
0.200
3.000
2.000
0.400
6.530
1.400
SFS FN 107 289441 Zylinde...
289441
Stahl
8.8
verzinkt blau
100
107
5.000
4.019
0.800
10.000
7.600
0.000
2.400
8.500
5.700
5.000
4.580
0.600
5.000
0.200
4.000
2.500
0.500
8.030
1.900
SFS FN 107 289442 Zylinde...
289442
Stahl
8.8
verzinkt blau
100
107
5.000
4.019
0.800
12.000
9.600
0.000
2.400
8.500
5.700
5.000
4.580
0.600
5.000
0.200
4.000
2.500
0.500
8.030
1.900
SFS FN 107 289443 Zylinde...
289443
Stahl
8.8
verzinkt blau
100
107
5.000
4.019
0.800
16.000
13.600
0.000
2.400
8.500
5.700
5.000
4.580
0.600
5.000
0.200
4.000
2.500
0.500
8.030
1.900
SFS FN 107 289444 Zylinde...
289444
Stahl
8.8
verzinkt blau
100
107
5.000
4.019
0.800
20.000
17.600
0.000
2.400
8.500
5.700
5.000
4.580
0.600
5.000
0.200
4.000
2.500
0.500
8.030
1.900
SFS FN 107 289445 Zylinde...
289445
Stahl
8.8
verzinkt blau
100
107
5.000
4.019
0.800
25.000
22.600
0.000
2.400
8.500
5.700
5.000
4.580
0.600
5.000
0.200
4.000
2.500
0.500
8.030
1.900
SFS FN 107 289447 Zylinde...
289447
Stahl
8.8
verzinkt blau
100
107
6.000
4.773
1.000
12.000
9.000
0.000
3.000
10.000
6.800
6.000
5.720
0.680
6.000
0.250
5.000
3.000
0.600
9.380
2.300
SFS FN 107 289448 Zylinde...
289448
Stahl
8.8
verzinkt blau
100
107
6.000
4.773
1.000
16.000
13.000
0.000
3.000
10.000
6.800
6.000
5.720
0.680
6.000
0.250
5.000
3.000
0.600
9.380
2.300
SFS FN 107 289449 Zylinde...
289449
Stahl
8.8
verzinkt blau
100
107
6.000
4.773
1.000
20.000
17.000
0.000
3.000
10.000
6.800
6.000
5.720
0.680
6.000
0.250
5.000
3.000
0.600
9.380
2.300
SFS FN 107 289450 Zylinde...
289450
Stahl
8.8
verzinkt blau
100
107
6.000
4.773
1.000
25.000
22.000
0.000
3.000
10.000
6.800
6.000
5.720
0.680
6.000
0.250
5.000
3.000
0.600
9.380
2.300
SFS FN 107 289453 Zylinde...
289453
Stahl
8.8
verzinkt blau
100
107
8.000
6.466
1.250
16.000
12.250
0.000
3.750
13.000
9.200
8.000
6.860
1.020
8.000
0.400
6.000
4.000
0.800
12.330
3.000
SFS FN 107 289454 Zylinde...
289454
Stahl
8.8
verzinkt blau
100
107
8.000
6.466
1.250
20.000
16.250
0.000
3.750
13.000
9.200
8.000
6.860
1.020
8.000
0.400
6.000
4.000
0.800
12.330
3.000
SFS FN 107 289455 Zylinde...
289455
Stahl
8.8
verzinkt blau
100
107
8.000
6.466
1.250
25.000
21.250
0.000
3.750
13.000
9.200
8.000
6.860
1.020
8.000
0.400
6.000
4.000
0.800
12.330
3.000
SFS FN 107 289456 Zylinde...
289456
Stahl
8.8
verzinkt blau
100
107
8.000
6.466
1.250
30.000
26.250
0.000
3.750
13.000
9.200
8.000
6.860
1.020
8.000
0.400
6.000
4.000
0.800
12.330
3.000
SFS FN 107 289457 Zylinde...
289457
Stahl
8.8
verzinkt blau
100
107
8.000
6.466
1.250
35.000
31.250
0.000
3.750
13.000
9.200
8.000
6.860
1.020
8.000
0.400
6.000
4.000
0.800
12.330
3.000
SFS FN 107 289458 Zylinde...
289458
Stahl
8.8
verzinkt blau
100
107
10.000
8.160
1.500
20.000
15.500
0.000
4.500
16.000
11.200
10.000
9.150
1.020
10.000
0.400
8.000
5.000
1.000
15.330
4.000
SFS FN 107 289459 Zylinde...
289459
Stahl
8.8
verzinkt blau
100
107
10.000
8.160
1.500
25.000
20.500
0.000
4.500
16.000
11.200
10.000
9.150
1.020
10.000
0.400
8.000
5.000
1.000
15.330
4.000
SFS FN 107 289460 Zylinde...
289460
Stahl
8.8
verzinkt blau
100
107
10.000
8.160
1.500
30.000
25.500
0.000
4.500
16.000
11.200
10.000
9.150
1.020
10.000
0.400
8.000
5.000
1.000
15.330
4.000
SFS FN 107 289461 Zylinde...
289461
Stahl
8.8
verzinkt blau
100
107
10.000
8.160
1.500
35.000
30.500
0.000
4.500
16.000
11.200
10.000
9.150
1.020
10.000
0.400
8.000
5.000
1.000
15.330
4.000
SFS FN 107 289462 Zylinde...
289462
Stahl
8.8
verzinkt blau
100
107
10.000
8.160
1.500
40.000
35.500
0.000
4.500
16.000
11.200
10.000
9.150
1.020
10.000
0.400
8.000
5.000
1.000
15.330
4.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求