ISO 7380 - FN 127 - 10.9, schwarz - Hexagon socket button head screws
SFS Group Schweiz AG
1 Innenantrieb Stahl
diverse_formen_innensechskant
ISO 7380
Steel
Powered by
CAD模型選擇
{sfs_unimarket/innenantrieb_stahl/diverse_formen_innensechskant/iso_7380/st/iso_7380_s10_9_sw_fn127.prj},{NB=SFS FN 127 131028 Schrauben ISO 7380 Stahl 10.9 schwarz M6x20},{ARTNR=131028},{WERKSTOFF=Stahl},{GUETE=10.9},{OBERFLAECHE=schwarz},{VERPACKUNG=100},{SFSNR=127},{D=6.000},{D3=4.773},{P=1.000},{L=20.000},{A=2.000},{DA=6.800},{DK=10.500},{K=3.300},{R=0.250},{S=4.000},{T=2.080},{EOL=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Artikelnummer
ⁿ/ₐ
WERKSTOFF
Material
ⁿ/ₐ
GUETE
Quality
ⁿ/ₐ
OBERFLAECHE
Surface
ⁿ/ₐ
VERPACKUNG
Packaging
ⁿ/ₐ
SFSNR
SFS - Nr.
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Pitch of bolt
[mm]
L
Nominal length
[mm]
A
Distance from the last full form thread to the bearing face
[mm]
DA
Transition diameter
[mm]
DK
Head diameter
[mm]
K
Head height
[mm]
R
Transition radius under head
[mm]
S
Width across flats
[mm]
T
Depth of the driving feature
[mm]
SFS FN 127 153230 Schraub...
153230
Stahl
10.9
schwarz
500
127
3.000
2.387
0.500
5.000
1.000
3.600
5.700
1.650
0.100
2.000
1.040
SFS FN 127 130955 Schraub...
130955
Stahl
10.9
schwarz
500
127
3.000
2.387
0.500
6.000
1.000
3.600
5.700
1.650
0.100
2.000
1.040
SFS FN 127 130954 Schraub...
130954
Stahl
10.9
schwarz
100
127
3.000
2.387
0.500
6.000
1.000
3.600
5.700
1.650
0.100
2.000
1.040
SFS FN 127 199530 Schraub...
199530
Stahl
10.9
schwarz
500
127
3.000
2.387
0.500
8.000
1.000
3.600
5.700
1.650
0.100
2.000
1.040
SFS FN 127 130956 Schraub...
130956
Stahl
10.9
schwarz
100
127
3.000
2.387
0.500
8.000
1.000
3.600
5.700
1.650
0.100
2.000
1.040
SFS FN 127 130960 Schraub...
130960
Stahl
10.9
schwarz
500
127
3.000
2.387
0.500
10.000
1.000
3.600
5.700
1.650
0.100
2.000
1.040
SFS FN 127 130959 Schraub...
130959
Stahl
10.9
schwarz
100
127
3.000
2.387
0.500
10.000
1.000
3.600
5.700
1.650
0.100
2.000
1.040
SFS FN 127 130962 Schraub...
130962
Stahl
10.9
schwarz
500
127
3.000
2.387
0.500
12.000
1.000
3.600
5.700
1.650
0.100
2.000
1.040
SFS FN 127 130961 Schraub...
130961
Stahl
10.9
schwarz
100
127
3.000
2.387
0.500
12.000
1.000
3.600
5.700
1.650
0.100
2.000
1.040
SFS FN 127 130964 Schraub...
130964
Stahl
10.9
schwarz
500
127
3.000
2.387
0.500
16.000
1.000
3.600
5.700
1.650
0.100
2.000
1.040
SFS FN 127 130963 Schraub...
130963
Stahl
10.9
schwarz
100
127
3.000
2.387
0.500
16.000
1.000
3.600
5.700
1.650
0.100
2.000
1.040
SFS FN 127 145670 Schraub...
145670
Stahl
10.9
schwarz
500
127
3.000
2.387
0.500
20.000
1.000
3.600
5.700
1.650
0.100
2.000
1.040
SFS FN 127 130965 Schraub...
130965
Stahl
10.9
schwarz
100
127
4.000
3.141
0.700
6.000
1.400
4.700
7.600
2.200
0.200
2.500
1.300
SFS FN 127 130966 Schraub...
130966
Stahl
10.9
schwarz
500
127
4.000
3.141
0.700
6.000
1.400
4.700
7.600
2.200
0.200
2.500
1.300
SFS FN 127 130967 Schraub...
130967
Stahl
10.9
schwarz
100
127
4.000
3.141
0.700
8.000
1.400
4.700
7.600
2.200
0.200
2.500
1.300
SFS FN 127 130968 Schraub...
130968
Stahl
10.9
schwarz
500
127
4.000
3.141
0.700
8.000
1.400
4.700
7.600
2.200
0.200
2.500
1.300
SFS FN 127 130974 Schraub...
130974
Stahl
10.9
schwarz
500
127
4.000
3.141
0.700
10.000
1.400
4.700
7.600
2.200
0.200
2.500
1.300
SFS FN 127 130972 Schraub...
130972
Stahl
10.9
schwarz
100
127
4.000
3.141
0.700
10.000
1.400
4.700
7.600
2.200
0.200
2.500
1.300
SFS FN 127 130978 Schraub...
130978
Stahl
10.9
schwarz
100
127
4.000
3.141
0.700
12.000
1.400
4.700
7.600
2.200
0.200
2.500
1.300
SFS FN 127 130979 Schraub...
130979
Stahl
10.9
schwarz
500
127
4.000
3.141
0.700
12.000
1.400
4.700
7.600
2.200
0.200
2.500
1.300
SFS FN 127 130982 Schraub...
130982
Stahl
10.9
schwarz
100
127
4.000
3.141
0.700
16.000
1.400
4.700
7.600
2.200
0.200
2.500
1.300
SFS FN 127 130983 Schraub...
130983
Stahl
10.9
schwarz
500
127
4.000
3.141
0.700
16.000
1.400
4.700
7.600
2.200
0.200
2.500
1.300
SFS FN 127 130985 Schraub...
130985
Stahl
10.9
schwarz
100
127
4.000
3.141
0.700
20.000
1.400
4.700
7.600
2.200
0.200
2.500
1.300
SFS FN 127 130986 Schraub...
130986
Stahl
10.9
schwarz
500
127
4.000
3.141
0.700
20.000
1.400
4.700
7.600
2.200
0.200
2.500
1.300
SFS FN 127 156652 Schraub...
156652
Stahl
10.9
schwarz
500
127
4.000
3.141
0.700
25.000
1.400
4.700
7.600
2.200
0.200
2.500
1.300
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BN 3318 - Hex stand-offs with internal and external thread, free-cutting st...
Bossard Catalog
04.12.2023
ISO 7380 - FN 202 - rostfrei A2 - Hexagon socket button head screws
SFS Group Schweiz AG
17.06.2024
ISO 7380-1 - Button head screws: Hexagon socket button head screws
Fabory
21.04.2022
DIN 6912 - FN 1183 - 8.8 - schwarz - Hexagon socket slotted head cap screws...
SFS Group Schweiz AG
17.06.2024
ISO 7380 - Hexagon socket button head screws
Chinese Manufacturers
27.05.2014
ISO 7380 - FN 299 - 8.8, verzinkt blau - Flachkopfschrauben mit Innensechsr...
SFS Group Schweiz AG
17.06.2024
DIN 7991 (ISO 10642) - FN 2111 - 10.9, schwarz - Hexagon socket countersunk...
SFS Group Schweiz AG
17.06.2024
DIN 912 (ISO 4762) - FN 114 - 8.8, schwarz - Zylinderschrauben mit Innensec...
SFS Group Schweiz AG
17.06.2024
ISO ≈7380-1 - Button head screws - Part 1: Hexagon/Hexalobular socket butto...
Fabory
21.04.2022
ISO 14581 - FN 329 - 8.8, verzinkt blau - Senkschrauben mit Innensechsrund
SFS Group Schweiz AG
17.06.2024
DIN 705 A - FN 1544 - verzinkt blau - Adjusting rings, form A
SFS Group Schweiz AG
17.06.2024
DIN 913 (ISO 4026) - FN 88 - 45 H, verzinkt blau - Hexagon socket set screw...
SFS Group Schweiz AG
17.06.2024
ISO 7380 - FN 96 - 10.9, verzinkt blau - Hexagon socket button head screws
SFS Group Schweiz AG
17.06.2024
DIN 555 - Hexagon nuts
Chinese Manufacturers
27.05.2014
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求