您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
DIN 603 - FN 270 - 4.6, verzinkt blau - Mushroom head square neck bolts (Cup square neck bolts)
SFS Group Schweiz AG
4 Grobschrauben Stahl
flachrundschrauben
DIN 603
Steel
Powered by
CAD模型選擇
{sfs_unimarket/grobschrauben_stahl/flachrundschrauben/din_603/st/din_603_a2k_fn270.prj},{NB=SFS FN 270 116267 Flachrundschraube DIN 603 Stahl 4.6 verzinkt blau M10x60},{ARTNR=116267},{WERKSTOFF=Stahl},{GUETE=4.6},{OBERFLAECHE=verzinkt blau},{VERPACKUNG=50},{SFSNR=270},{D=10.000},{D3=8.160},{P=1.500},{L=60.000},{LS=26.500},{LG=34.000},{DK=24.650},{DS=10.000},{C=6.600},{K=5.380},{RF=19.200},{R=0.500},{R1=1.500},{V=10.580},{EOL=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Order number
ⁿ/ₐ
WERKSTOFF
Material
ⁿ/ₐ
GUETE
Quality
ⁿ/ₐ
OBERFLAECHE
Surface
ⁿ/ₐ
VERPACKUNG
Packaging
ⁿ/ₐ
SFSNR
SFS - Nr.
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Pitch of bolt
[mm]
L
Nominal length
[mm]
B
Thread lenght
[mm]
LS
Shank length
[mm]
LG
Distance from the last full form thread to the bearing face (shank length of bolt)
[mm]
DK
Head diameter
[mm]
DS
Diameter of the unthreaded shank
[mm]
C
Height of the washer-faced portion (or thickness of the flange or collar)
[mm]
K
Head height
[mm]
RF
Radius of the raised portion of a head
[mm]
R
Transition radius under head
[mm]
R1
r3
[mm]
V
v
[mm]
SFS FN 270 116130 Flachru...
116130
Stahl
4.6
verzinkt blau
100
270
5.000
4.019
0.800
16.000
8.000
0.000
8.000
13.550
5.000
4.100
3.300
10.700
0.500
0.750
5.480
SFS FN 270 116131 Flachru...
116131
Stahl
4.6
verzinkt blau
100
270
5.000
4.019
0.800
20.000
12.000
0.000
8.000
13.550
5.000
4.100
3.300
10.700
0.500
0.750
5.480
SFS FN 270 116134 Flachru...
116134
Stahl
4.6
verzinkt blau
100
270
5.000
4.019
0.800
25.000
17.000
0.000
8.000
13.550
5.000
4.100
3.300
10.700
0.500
0.750
5.480
SFS FN 270 116135 Flachru...
116135
Stahl
4.6
verzinkt blau
100
270
5.000
4.019
0.800
30.000
12.000
0.000
18.000
13.550
5.000
4.100
3.300
10.700
0.500
0.750
5.480
SFS FN 270 116139 Flachru...
116139
Stahl
4.6
verzinkt blau
100
270
5.000
4.019
0.800
35.000
16.000
15.000
19.000
13.550
5.000
4.100
3.300
10.700
0.500
0.750
5.480
SFS FN 270 116141 Flachru...
116141
Stahl
4.6
verzinkt blau
100
270
5.000
4.019
0.800
40.000
16.000
20.000
24.000
13.550
5.000
4.100
3.300
10.700
0.500
0.750
5.480
SFS FN 270 116142 Flachru...
116142
Stahl
4.6
verzinkt blau
100
270
5.000
4.019
0.800
45.000
16.000
25.000
29.000
13.550
5.000
4.100
3.300
10.700
0.500
0.750
5.480
SFS FN 270 116144 Flachru...
116144
Stahl
4.6
verzinkt blau
100
270
5.000
4.019
0.800
50.000
16.000
30.000
34.000
13.550
5.000
4.100
3.300
10.700
0.500
0.750
5.480
SFS FN 270 116147 Flachru...
116147
Stahl
4.6
verzinkt blau
100
270
5.000
4.019
0.800
55.000
16.000
35.000
39.000
13.550
5.000
4.100
3.300
10.700
0.500
0.750
5.480
SFS FN 270 116149 Flachru...
116149
Stahl
4.6
verzinkt blau
100
270
5.000
4.019
0.800
60.000
16.000
40.000
44.000
13.550
5.000
4.100
3.300
10.700
0.500
0.750
5.480
SFS FN 270 116154 Flachru...
116154
Stahl
4.6
verzinkt blau
100
270
5.000
4.019
0.800
70.000
16.000
50.000
54.000
13.550
5.000
4.100
3.300
10.700
0.500
0.750
5.480
SFS FN 270 116156 Flachru...
116156
Stahl
4.6
verzinkt blau
100
270
5.000
4.019
0.800
80.000
16.000
60.000
64.000
13.550
5.000
4.100
3.300
10.700
0.500
0.750
5.480
SFS FN 270 116158 Flachru...
116158
Stahl
4.6
verzinkt blau
100
270
6.000
4.773
1.000
16.000
6.000
0.000
10.000
16.550
6.000
4.600
3.880
12.600
0.500
0.900
6.480
SFS FN 270 106367 Flachru...
106367
Stahl
4.6
verzinkt blau
100
270
6.000
4.773
1.000
20.000
10.000
0.000
10.000
16.550
6.000
4.600
3.880
12.600
0.500
0.900
6.480
SFS FN 270 333236 Flachru...
333236
Stahl
4.6
verzinkt blau
100
270
6.000
4.773
1.000
23.000
13.000
0.000
10.000
16.550
6.000
4.600
3.880
12.600
0.500
0.900
6.480
SFS FN 270 116160 Flachru...
116160
Stahl
4.6
verzinkt blau
100
270
6.000
4.773
1.000
25.000
15.000
0.000
10.000
16.550
6.000
4.600
3.880
12.600
0.500
0.900
6.480
SFS FN 270 106369 Flachru...
106369
Stahl
4.6
verzinkt blau
100
270
6.000
4.773
1.000
30.000
20.000
0.000
10.000
16.550
6.000
4.600
3.880
12.600
0.500
0.900
6.480
SFS FN 270 116163 Flachru...
116163
Stahl
4.6
verzinkt blau
100
270
6.000
4.773
1.000
35.000
18.000
12.000
17.000
16.550
6.000
4.600
3.880
12.600
0.500
0.900
6.480
SFS FN 270 116166 Flachru...
116166
Stahl
4.6
verzinkt blau
100
270
6.000
4.773
1.000
40.000
18.000
17.000
22.000
16.550
6.000
4.600
3.880
12.600
0.500
0.900
6.480
SFS FN 270 116168 Flachru...
116168
Stahl
4.6
verzinkt blau
100
270
6.000
4.773
1.000
45.000
18.000
22.000
27.000
16.550
6.000
4.600
3.880
12.600
0.500
0.900
6.480
SFS FN 270 116171 Flachru...
116171
Stahl
4.6
verzinkt blau
100
270
6.000
4.773
1.000
50.000
18.000
27.000
32.000
16.550
6.000
4.600
3.880
12.600
0.500
0.900
6.480
SFS FN 270 116174 Flachru...
116174
Stahl
4.6
verzinkt blau
100
270
6.000
4.773
1.000
55.000
18.000
32.000
37.000
16.550
6.000
4.600
3.880
12.600
0.500
0.900
6.480
SFS FN 270 116176 Flachru...
116176
Stahl
4.6
verzinkt blau
100
270
6.000
4.773
1.000
60.000
18.000
37.000
42.000
16.550
6.000
4.600
3.880
12.600
0.500
0.900
6.480
SFS FN 270 116179 Flachru...
116179
Stahl
4.6
verzinkt blau
100
270
6.000
4.773
1.000
65.000
18.000
42.000
47.000
16.550
6.000
4.600
3.880
12.600
0.500
0.900
6.480
SFS FN 270 116182 Flachru...
116182
Stahl
4.6
verzinkt blau
100
270
6.000
4.773
1.000
70.000
18.000
47.000
52.000
16.550
6.000
4.600
3.880
12.600
0.500
0.900
6.480
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
DIN 603 - Cup head square neck bolts
Fabory
21.04.2022
DIN 603 - FN 250 - rostfrei A2 - Mushroom head square neck bolts (Cup squar...
SFS Group Schweiz AG
17.06.2024
DIN 934 (ISO 4032) - FN 152 - 8, verzinkt gelb - Hexagon nuts
SFS Group Schweiz AG
17.06.2024
NF E 25-129 - Round screws with slots - Symbol RL S
Fabory
13.02.2023
DIN 125 A (ISO 7089) - FN 503 - verzinkt blau - Washers, product grade A, u...
SFS Group Schweiz AG
17.06.2024
DIN 934 (ISO 4032) - FN 150 - 8, verzinkt blau - Hexagon nuts
SFS Group Schweiz AG
17.06.2024
Nuts DIN 934
MBO Oßwald
08.10.2021
NUT FOR HEADS - MODEL D
Metalwork
21.07.2022
BN 645 - Round head square neck bolts without hex nuts (DIN 603), stainless...
Bossard Catalog
26.01.2023
DIN 975 - FN 229 - 8.8, blank - Gewindestangen Länge 1000 mm
SFS Group Schweiz AG
17.06.2024
DIN 931 (ISO 4014) - FN 101 - 8.8, verzinkt blau - Hexagon set screws with ...
SFS Group Schweiz AG
17.06.2024
BN 248 - Round head square neck bolts with hex nut (DIN 603 Mu; DIN 555 / D...
Bossard Catalog
31.10.2023
DIN 985-SKM-KL-TEIL-NIEDRIG - Nuts DIN 985 (similar DIN EN ISO 10511) with ...
MÄDLER
26.04.2024
DIN 961 (ISO 8676) - FN 8100 - 8.8, schwarz - Hexagon set screws with threa...
SFS Group Schweiz AG
17.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求