DIN 16903 S - FN 8288 - Messing, blank - Closed insert nuts with dead hole for plastics mouldings, form ´S
SFS Group Schweiz AG
12 Buntmetall/Kunststoff
verbindungselemente_m
DIN 16903 S
Brass
Powered by
CAD模型選擇
{sfs_unimarket/buntmetall_kunststoff/verbindungselemente_m/din_16903_s/messing/din_16903_s_ms_bl_fn8288.prj},{NB=SFS FN 8288 287284 Gewindebuchse DIN 16903 Messing blank SM3},{ARTNR=287284},{WERKSTOFF=Messing },{GUETE=},{OBERFLAECHE=blank},{VERPACKUNG=200},{SFSNR=8288},{D1=M3},{NDM=3.000},{KDM=2.459},{A1=1.400},{A2=1.600},{B1=1.800},{B2=1.000},{B3=1.800},{D2=2.500},{D3=3.800},{D4=3.400},{D5=4.200},{D6=4.200},{D7=2.800},{F=0.500},{G=0.100},{L1=3.000},{L2=4.500},{L3=5.500},{L4=7.000},{R=0.300},{T=0.500},{EOL=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
ARTNR
Artikelnummer
ⁿ/ₐ
WERKSTOFF
Material
ⁿ/ₐ
GUETE
Quality
ⁿ/ₐ
OBERFLAECHE
Surface
ⁿ/ₐ
VERPACKUNG
Packaging
ⁿ/ₐ
SFSNR
SFS - Nr.
ⁿ/ₐ
D1
Thread
ⁿ/ₐ
A2
Thickness
[mm]
B2
Width
[mm]
B3
Width
[mm]
D3
Diameter h12
[mm]
D4
Diameter
[mm]
D5
Diameter
[mm]
D6
Diameter h11
[mm]
D7
Diameter
[mm]
F
Chamfer +0.2
[mm]
G
Tolerance
[mm]
L2
Lenght h14
[mm]
L4
Lenght h12
[mm]
R
Radius
[mm]
T
Knurl
[mm]
SFS FN 8288 150544 Gewind...
150544
Messing
blank
200
8288
M2.5
1.500
0.800
1.600
3.400
3.000
3.800
3.800
2.500
0.400
0.100
4.000
6.000
0.300
0.500
SFS FN 8288 287284 Gewind...
287284
Messing
blank
200
8288
M3
1.600
1.000
1.800
3.800
3.400
4.200
4.200
2.800
0.500
0.100
4.500
7.000
0.300
0.500
SFS FN 8288 150548 Gewind...
150548
Messing
blank
200
8288
M4
2.000
1.000
2.800
5.000
4.500
5.500
5.500
4.000
0.500
0.100
6.000
9.000
0.400
0.500
SFS FN 8288 150549 Gewind...
150549
Messing
blank
200
8288
M5
2.500
1.000
3.500
6.400
5.500
7.000
7.000
5.000
0.500
0.100
7.500
10.800
0.600
0.500
SFS FN 8288 287288 Gewind...
287288
Messing
blank
200
8288
M6
3.000
1.000
4.000
7.400
6.800
8.000
8.000
6.000
0.500
0.160
9.000
12.800
0.600
0.600
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求