FN 3563 - GESIPA Blindnietmuttern Senkkopf Stahl gerändelt
SFS Group Schweiz AG
14 Gesipa Blindniettechnik
Blindnietmuttern
Standard
Powered by
CAD模型選擇
{sfs_unimarket/blindniettechnik/blindnietmuttern/standard/gesipa_fn_3563.prj},{NB=SFS FN 3563 455113 Blindnietmutter Senkkopf Stahl geraendelt M6 9x19 KL 4-6.5},{IDNR=},{ARTNR=455113},{NAME=M6 9x19 (6422241) KL 4-6,5},{MAT=Stahl},{OBERFLAECHE=Verzinkt blau},{ONR=6422241},{D1=9},{L=19.0},{KL=4-6.5},{G=M6},{NDM=6.000},{D2=12},{BOHR=9.1},{K=1.60},{SCHK=2200},{VERP=250},{PR=20.30},{PR2000=15.30},{CNSAVOID=0},{EOL=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
IDNR
Ident number
ⁿ/ₐ
ARTNR
Order number
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
OBERFLAECHE
Surface
ⁿ/ₐ
ONR
Orig.-Nr.
ⁿ/ₐ
D1
Diameter
[mm]
L
Length
[mm]
KL
Clamping length
[mm]
G
Thread
ⁿ/ₐ
D2
Diameter
[mm]
BOHR
Bohr-Ø
[mm]
K
Head height
[mm]
VERP
Verpackung (Mengeneinheit 1Pack)
ⁿ/ₐ
SFS FN 3563 455108 Blindn...
455108
Steel
Verzinkt blau
6422012
6
12.0
1.5-3.5
M4
9
6.1
1.60
500
SFS FN 3563 455109 Blindn...
455109
Steel
Verzinkt blau
6422047
6
13.5
3-5
M4
9
6.1
1.60
500
SFS FN 3563 455110 Blindn...
455110
Steel
Verzinkt blau
6422144
7
13.5
1.5-4
M5
10
7.1
1.60
500
SFS FN 3563 455111 Blindn...
455111
Steel
Verzinkt blau
6422152
7
15.5
3.5-6
M5
10
7.1
1.60
500
SFS FN 3563 455112 Blindn...
455112
Steel
Verzinkt blau
6422233
9
17.0
1.5-4.5
M6
12
9.1
1.60
250
SFS FN 3563 455113 Blindn...
455113
Steel
Verzinkt blau
6422241
9
19.0
4-6.5
M6
12
9.1
1.60
250
SFS FN 3563 593453 Blindn...
593453
Steel
Verzinkt blau
6422244
9
23.0
6.5-9
M6
12
9.1
1.60
250
SFS FN 3563 455114 Blindn...
455114
Steel
Verzinkt blau
6422330
11
18.5
1.5-4.5
M8
14
11.1
1.60
100
SFS FN 3563 455115 Blindn...
455115
Steel
Verzinkt blau
6422349
11
20.5
4-6.5
M8
14
11.1
1.60
100
SFS FN 3563 593454 Blindn...
593454
Steel
Verzinkt blau
6422353
11
23.0
6.5-9
M8
14
11.1
1.60
100
SFS FN 3563 455074 Blindn...
455074
Steel
Verzinkt blau
6422438
12
19.0
1.5-4.5
M10
15
12.1
1.60
100
SFS FN 3563 455075 Blindn...
455075
Steel
Verzinkt blau
6422446
12
21.0
4-6.5
M10
15
12.1
1.60
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求