FN 3507 - GESIPA Blindniete Flachrundkopf Alu/Stahl
SFS Group Schweiz AG
14 Gesipa Blindniettechnik
Blindniete
Standard
Powered by
CAD模型選擇
{sfs_unimarket/blindniettechnik/blindniete/standard/gesipa_fn_3507.prj},{NB=SFS FN 3507 454452 Blindniet Flachrundkopf Alu/Stahl 4.8x10 KL 4.5-6},{IDNR=},{ARTNR=454452},{NAME=4,8x10 (6300723) KL 4,5-6},{MAT=Niet: Aluminium AlMg 3, Dorn: Stahl verzinkt},{ONR=6300723},{D1=4.8},{L=10},{KL=4.5-6},{D2=9.5},{DM=2.7},{K=1.300},{SCHK=1800},{ZK=2700},{VERP=500},{PR=12.90},{PR2000=9.70},{CNSAVOID=0},{EOL=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
IDNR
Ident number
ⁿ/ₐ
ARTNR
Order number
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
ONR
Orig.-Nr.
ⁿ/ₐ
D1
Diameter
[mm]
L
Length
[mm]
KL
Clamping length
[mm]
D2
Diameter
[mm]
DM
Diameter
[mm]
K
Head height
[mm]
VERP
Verpackung (Mengeneinheit 1Pack)
ⁿ/ₐ
SFS FN 3507 454400 Blindn...
454400
Niet: Aluminium AlMg 3, D...
6300014
2.4
4
0.5-1.5
5.0
1.5
0.650
1000
SFS FN 3507 454411 Blindn...
454411
Niet: Aluminium AlMg 3, D...
6300022
2.4
6
1.5-3.5
5.0
1.5
0.650
1000
SFS FN 3507 454412 Blindn...
454412
Niet: Aluminium AlMg 3, D...
6300030
2.4
8
3.5-5
5.0
1.5
0.650
1000
SFS FN 3507 454413 Blindn...
454413
Niet: Aluminium AlMg 3, D...
6300103
3.0
4
0.5-1.5
6.5
1.8
1.000
500
SFS FN 3507 454414 Blindn...
454414
Niet: Aluminium AlMg 3, D...
6300111
3.0
5
1.5-2.5
6.5
1.8
1.000
500
SFS FN 3507 454415 Blindn...
454415
Niet: Aluminium AlMg 3, D...
6300138
3.0
6
2.5-3.5
6.5
1.8
1.000
500
SFS FN 3507 454416 Blindn...
454416
Niet: Aluminium AlMg 3, D...
6300146
3.0
7
3.5-4.5
6.5
1.8
1.000
500
SFS FN 3507 454417 Blindn...
454417
Niet: Aluminium AlMg 3, D...
6300154
3.0
8
4.5-5
6.5
1.8
1.000
500
SFS FN 3507 454418 Blindn...
454418
Niet: Aluminium AlMg 3, D...
6300162
3.0
10
5-7
6.5
1.8
1.000
500
SFS FN 3507 454419 Blindn...
454419
Niet: Aluminium AlMg 3, D...
6300170
3.0
12
7-9
6.5
1.8
1.000
500
SFS FN 3507 454420 Blindn...
454420
Niet: Aluminium AlMg 3, D...
6300189
3.0
14
9-11
6.5
1.8
1.000
500
SFS FN 3507 454421 Blindn...
454421
Niet: Aluminium AlMg 3, D...
6300197
3.0
16
11-13
6.5
1.8
1.000
500
SFS FN 3507 454422 Blindn...
454422
Niet: Aluminium AlMg 3, D...
6300200
3.0
18
13-15
6.5
1.8
1.000
250
SFS FN 3507 454423 Blindn...
454423
Niet: Aluminium AlMg 3, D...
6300219
3.0
20
15-17
6.5
1.8
1.000
250
SFS FN 3507 454424 Blindn...
454424
Niet: Aluminium AlMg 3, D...
6300227
3.0
25
17-22
6.5
1.8
1.000
250
SFS FN 3507 454425 Blindn...
454425
Niet: Aluminium AlMg 3, D...
6300235
3.0
30
22-26
6.5
1.8
1.000
250
SFS FN 3507 454426 Blindn...
454426
Niet: Aluminium AlMg 3, D...
6300308
3.2
4
0.5-1.5
6.5
1.9
1.000
500
SFS FN 3507 454427 Blindn...
454427
Niet: Aluminium AlMg 3, D...
6300316
3.2
6
1.5-3.5
6.5
1.9
1.000
500
SFS FN 3507 454428 Blindn...
454428
Niet: Aluminium AlMg 3, D...
6300324
3.2
8
3.5-5
6.5
1.9
1.000
500
SFS FN 3507 454429 Blindn...
454429
Niet: Aluminium AlMg 3, D...
6300332
3.2
10
5-7
6.5
1.9
1.000
500
SFS FN 3507 454430 Blindn...
454430
Niet: Aluminium AlMg 3, D...
6300340
3.2
12
7-9
6.5
1.9
1.000
500
SFS FN 3507 454431 Blindn...
454431
Niet: Aluminium AlMg 3, D...
6300081
3.2
14
9-11
6.5
1.9
1.000
500
SFS FN 3507 454432 Blindn...
454432
Niet: Aluminium AlMg 3, D...
6300359
3.2
16
11-13
6.5
1.9
1.000
500
SFS FN 3507 454433 Blindn...
454433
Niet: Aluminium AlMg 3, D...
6300383
3.2
18
13-15
6.5
1.9
1.000
500
SFS FN 3507 454434 Blindn...
454434
Niet: Aluminium AlMg 3, D...
6300367
3.2
20
15-17
6.5
1.9
1.000
500
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求