FN 3548 - GESIPA G-Bulb Blindniete Flachrundkopf A2/A2
SFS Group Schweiz AG
14 Gesipa Blindniettechnik
Blindniete
G-Bulb MEGA GRIP®
Powered by
CAD模型選擇
{sfs_unimarket/blindniettechnik/blindniete/g_bulb_mega_grip/gesipa_fn_3548.prj},{NB=SFS FN 3548 527279 G-Bulb Blindniet Flachrundkopf A2/A2 6.4x13 KL 2-4},{IDNR=},{ARTNR=527279},{NAME=6,4x13 (6833015) KL 2-4},{MAT=Niet: rostfrei A2, Dorn: rostfrei A2},{ONR=6833015},{D1=6.4},{L=13},{KL=2-4},{D2=13.0},{DM=4.25},{K=2.5},{SCHK=8000},{ZK=8800},{VERP=250},{PR=48.70},{PR2000=36.60},{CNSAVOID=0},{EOL=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
IDNR
Ident number
ⁿ/ₐ
ARTNR
Order number
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
ONR
Orig.-Nr.
ⁿ/ₐ
D1
Diameter
[mm]
L
Length
[mm]
KL
Clamping length
[mm]
D2
Diameter
[mm]
DM
Diameter
[mm]
K
Head height
[mm]
VERP
Verpackung (Mengeneinheit 1Pack)
ⁿ/ₐ
SFS FN 3548 455029 G-Bulb...
455029
Niet: rostfrei A2, Dorn: ...
6832030
4.8
10
1.5-3.5
9.5
3.20
1.3
500
SFS FN 3548 455030 G-Bulb...
455030
Niet: rostfrei A2, Dorn: ...
6832040
4.8
13
3.5-5.5
9.5
3.20
1.3
500
SFS FN 3548 455031 G-Bulb...
455031
Niet: rostfrei A2, Dorn: ...
6832068
4.8
15
5.5-7.5
9.5
3.20
1.3
500
SFS FN 3548 527279 G-Bulb...
527279
Niet: rostfrei A2, Dorn: ...
6833015
6.4
13
2-4
13.0
4.25
2.5
250
SFS FN 3548 527282 G-Bulb...
527282
Niet: rostfrei A2, Dorn: ...
6833020
6.4
15
4-6
13.0
4.25
2.5
250
SFS FN 3548 502518 G-Bulb...
502518
Niet: rostfrei A2, Dorn: ...
6833028
6.4
17
6-8
13.0
4.25
2.5
250
SFS FN 3548 527280 G-Bulb...
527280
Niet: rostfrei A2, Dorn: ...
6833039
6.4
20
8-10.5
13.0
4.25
2.5
200
SFS FN 3548 527291 G-Bulb...
527291
Niet: rostfrei A2, Dorn: ...
6833042
6.4
23
10.5-12.5
13.0
4.25
2.5
150
SFS FN 3548 505915 G-Bulb...
505915
Niet: rostfrei A2, Dorn: ...
6833056
6.4
25
12.5-14.5
13.0
4.25
2.5
150
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Flat round head , rivet thorn - Stainless steel - Magna-Lok® Blind rivet
KVT Fastening
22.12.2023
DIN 912 - Stainless steel A2
Böllhoff
26.10.2021
BN 28714 - Blind rivets high strength dome head
Bossard Catalog
12.10.2023
FN 3547 - GESIPA G-Bulb Blindniete Flachrundkopf Stahl/Stahl
SFS Group Schweiz AG
17.06.2024
FN 3507 - GESIPA Blindniete Flachrundkopf Alu/Stahl
SFS Group Schweiz AG
17.06.2024
D20.01 - Standard blind rivet
IMS UNIVERSAL Fastening elements
21.03.2022
FN 3540 - GESIPA PolyGrip Blindniete Flachrundkopf A2/A2
SFS Group Schweiz AG
17.06.2024
Thermocouple - Flow-Mate hot runner manifold systems
D-M-E
09.05.2017
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求