DIN 7504 N - FN 392 - galvanized blue - Self-drilling screws with tapping screw thread
SFS Group Schweiz AG
6 Blech-/Bohrschrauben Stahl
Self-drilling screw with tapping screw thread
DIN 7504 N
Steel
Powered by
CAD模型選擇
{sfs_unimarket/blech_bohrschrauben_stahl/bohrschrauben/din_7504_n/st/din_7504_n_a2k_fn392.prj},{NB=SFS FN 392 302400 Bohrschraube DIN 7504 Stahl einsatzgehaertet verzinkt blau ST4.2x22-N},{ARTNR=302400},{WERKSTOFF=Stahl einsatzgehaertet},{GUETE=},{OBERFLAECHE=verzinkt blau},{VERPACKUNG=100},{SFSNR=392},{D=4.2},{D3=3.100},{P=1.400},{L=22.0},{DK=8.000},{LG=13.300},{DP=3.600},{A=1.400},{K=3.100},{R=0.200},{RF=6.500},{MH=4.400},{MZ=4.400},{TH=2.400},{TZ=2.400},{EOL=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Artikelnummer
ⁿ/ₐ
WERKSTOFF
Material
ⁿ/ₐ
OBERFLAECHE
Surface
ⁿ/ₐ
VERPACKUNG
Packaging
ⁿ/ₐ
SFSNR
SFS - Nr.
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Pitch of bolt
[mm]
L
Nominal length
[mm]
DK
Head diameter
[mm]
LG
Distance from the last full form thread to the bearing face
[mm]
DP
Diameter of the drillbit
[mm]
A
Distance from the last full form thread to the bearing face
[mm]
K
Head height
[mm]
R
Transition radius under head
[mm]
RF
Radius of the raised portion of a head
[mm]
MH
Wing diameter of cross recesses Form H
[mm]
SFS FN 392 345911 self-dr...
345911
Case-hardened steel
galvanized blue
1000
392
2.9
2.180
1.100
9.5
5.600
3.250
2.300
1.100
2.400
0.100
5.000
3.000
SFS FN 392 302390 self-dr...
302390
Case-hardened steel
galvanized blue
100
392
3.5
2.640
1.300
9.5
7.000
2.850
2.800
1.300
2.600
0.100
6.000
3.900
SFS FN 392 307745 self-dr...
307745
Case-hardened steel
galvanized blue
1000
392
3.5
2.640
1.300
9.5
7.000
2.850
2.800
1.300
2.600
0.100
6.000
3.900
SFS FN 392 302385 self-dr...
302385
Case-hardened steel
galvanized blue
100
392
3.5
2.640
1.300
13.0
7.000
6.200
2.800
1.300
2.600
0.100
6.000
3.900
SFS FN 392 307740 self-dr...
307740
Case-hardened steel
galvanized blue
1000
392
3.5
2.640
1.300
13.0
7.000
6.200
2.800
1.300
2.600
0.100
6.000
3.900
SFS FN 392 302386 self-dr...
302386
Case-hardened steel
galvanized blue
100
392
3.5
2.640
1.300
16.0
7.000
9.200
2.800
1.300
2.600
0.100
6.000
3.900
SFS FN 392 307741 self-dr...
307741
Case-hardened steel
galvanized blue
1000
392
3.5
2.640
1.300
16.0
7.000
9.200
2.800
1.300
2.600
0.100
6.000
3.900
SFS FN 392 302387 self-dr...
302387
Case-hardened steel
galvanized blue
100
392
3.5
2.640
1.300
19.0
7.000
12.100
2.800
1.300
2.600
0.100
6.000
3.900
SFS FN 392 307742 self-dr...
307742
Case-hardened steel
galvanized blue
1000
392
3.5
2.640
1.300
19.0
7.000
12.100
2.800
1.300
2.600
0.100
6.000
3.900
SFS FN 392 302388 self-dr...
302388
Case-hardened steel
galvanized blue
100
392
3.5
2.640
1.300
22.0
7.000
15.100
2.800
1.300
2.600
0.100
6.000
3.900
SFS FN 392 307743 self-dr...
307743
Case-hardened steel
galvanized blue
1000
392
3.5
2.640
1.300
22.0
7.000
15.100
2.800
1.300
2.600
0.100
6.000
3.900
SFS FN 392 302389 self-dr...
302389
Case-hardened steel
galvanized blue
100
392
3.5
2.640
1.300
25.0
7.000
18.100
2.800
1.300
2.600
0.100
6.000
3.900
SFS FN 392 307744 self-dr...
307744
Case-hardened steel
galvanized blue
1000
392
3.5
2.640
1.300
25.0
7.000
18.100
2.800
1.300
2.600
0.100
6.000
3.900
SFS FN 392 302391 self-dr...
302391
Case-hardened steel
galvanized blue
100
392
3.9
2.920
1.300
13.0
7.500
5.800
3.200
1.300
2.800
0.100
6.250
4.200
SFS FN 392 307746 self-dr...
307746
Case-hardened steel
galvanized blue
1000
392
3.9
2.920
1.300
13.0
7.500
5.800
3.200
1.300
2.800
0.100
6.250
4.200
SFS FN 392 302392 self-dr...
302392
Case-hardened steel
galvanized blue
100
392
3.9
2.920
1.300
16.0
7.500
8.800
3.200
1.300
2.800
0.100
6.250
4.200
SFS FN 392 307747 self-dr...
307747
Case-hardened steel
galvanized blue
1000
392
3.9
2.920
1.300
16.0
7.500
8.800
3.200
1.300
2.800
0.100
6.250
4.200
SFS FN 392 302393 self-dr...
302393
Case-hardened steel
galvanized blue
100
392
3.9
2.920
1.300
19.0
7.500
11.700
3.200
1.300
2.800
0.100
6.250
4.200
SFS FN 392 307748 self-dr...
307748
Case-hardened steel
galvanized blue
1000
392
3.9
2.920
1.300
19.0
7.500
11.700
3.200
1.300
2.800
0.100
6.250
4.200
SFS FN 392 302394 self-dr...
302394
Case-hardened steel
galvanized blue
100
392
3.9
2.920
1.300
22.0
7.500
14.700
3.200
1.300
2.800
0.100
6.250
4.200
SFS FN 392 307749 self-dr...
307749
Case-hardened steel
galvanized blue
1000
392
3.9
2.920
1.300
22.0
7.500
14.700
3.200
1.300
2.800
0.100
6.250
4.200
SFS FN 392 302395 self-dr...
302395
Case-hardened steel
galvanized blue
100
392
3.9
2.920
1.300
25.0
7.500
17.700
3.200
1.300
2.800
0.100
6.250
4.200
SFS FN 392 307750 self-dr...
307750
Case-hardened steel
galvanized blue
1000
392
3.9
2.920
1.300
25.0
7.500
17.700
3.200
1.300
2.800
0.100
6.250
4.200
SFS FN 392 302396 self-dr...
302396
Case-hardened steel
galvanized blue
100
392
3.9
2.920
1.300
32.0
7.500
24.500
3.200
1.300
2.800
0.100
6.250
4.200
SFS FN 392 307751 self-dr...
307751
Case-hardened steel
galvanized blue
1000
392
3.9
2.920
1.300
32.0
7.500
24.500
3.200
1.300
2.800
0.100
6.250
4.200
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求