ISO 7049 C-Z (DIN 7981 C) - FN 379 - verzinkt schwarz - Cross recessed pan head tapping screws
SFS Group Schweiz AG
6 Blech-/Bohrschrauben Stahl
Sheet metal screws
ISO 7049 C-Z
Steel
Powered by
CAD模型選擇
{sfs_unimarket/blech_bohrschrauben_stahl/blechschrauben/iso_7049_c_z/st/iso_7049_c_z_vsw_fn379.prj},{NB=SFS FN 379 303423 Blechschraube ISO 7049 Stahl einsatzgehärtet verzinkt schwarz ST4.2x16-C-Z},{ARTNR=303423},{WERKSTOFF=Stahl einsatzgehärtet },{GUETE=},{OBERFLAECHE=verzinkt schwarz},{VERPACKUNG=100},{SFSNR=379},{D=4.2},{D3=3.100},{P=1.400},{L=16.0},{DK=8.000},{K=3.100},{DA=4.900},{A=1.400},{R=0.200},{RF=6.500},{MZ=4.400},{TZ=2.400},{Y=3.700},{EOL=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
ARTNR
Order number
ⁿ/ₐ
WERKSTOFF
Material
ⁿ/ₐ
GUETE
Quality
ⁿ/ₐ
OBERFLAECHE
Surface
ⁿ/ₐ
VERPACKUNG
Packaging
ⁿ/ₐ
SFSNR
SFS - Nr.
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Pitch of bolt
[mm]
L
Nominal length
[mm]
DK
Head diameter
[mm]
K
Head height
[mm]
A
Distance from the last full form thread to the bearing face
[mm]
R
Transition radius under head
[mm]
RF
Radius of the raised portion of a head
[mm]
MZ
Wing diameter of cross recesses Form H
[mm]
TZ
Depth of the driving feature Form H
[mm]
Y
Length of cone point Form C
[mm]
SFS FN 379 303265 Blechsc...
303265
Stahl einsatzgehärtet
verzinkt schwarz
100
379
3.5
2.640
1.300
19.0
7.000
2.600
1.300
0.100
6.000
4.000
1.900
3.200
SFS FN 379 303422 Blechsc...
303422
Stahl einsatzgehärtet
verzinkt schwarz
100
379
4.2
3.100
1.400
13.0
8.000
3.100
1.400
0.200
6.500
4.400
2.400
3.700
SFS FN 379 303423 Blechsc...
303423
Stahl einsatzgehärtet
verzinkt schwarz
100
379
4.2
3.100
1.400
16.0
8.000
3.100
1.400
0.200
6.500
4.400
2.400
3.700
SFS FN 379 303424 Blechsc...
303424
Stahl einsatzgehärtet
verzinkt schwarz
100
379
4.2
3.100
1.400
19.0
8.000
3.100
1.400
0.200
6.500
4.400
2.400
3.700
SFS FN 379 303339 Blechsc...
303339
Stahl einsatzgehärtet
verzinkt schwarz
100
379
4.2
3.100
1.400
22.0
8.000
3.100
1.400
0.200
6.500
4.400
2.400
3.700
SFS FN 379 303425 Blechsc...
303425
Stahl einsatzgehärtet
verzinkt schwarz
100
379
4.2
3.100
1.400
25.0
8.000
3.100
1.400
0.200
6.500
4.400
2.400
3.700
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求