目錄: SFS
Created: 23.01.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SFS
SD3 - selfdrilling fastener
SFS
Roofing & Cladding
Anwendungsbezogen Index
Ein- und zweischalige Bauweise
Kohlenstoffstahl - Selbstbohrbefestiger
SD3 - Befestigung Stahl auf Stahl
Powered by
CAD模型選擇
{sfs_intec/bu_rc/anwendungsbezogen/ein_und_zweischalige_bauweise/kohlenstoffstahl_selbstbohrbefestiger/sd3/sd3.prj},{NB=SFS SD3-T16-5,5X45},{CNSORDERNO=SD3-T16-5,5X45},{MATNR=1506617},{TYP=SD3},{KOPF=Hex head 8mm},{DS=T16},{TEXT1=selfdrilling fastener},{TEXT2=Fastener: carbon steel},{TEXT3=sealing washer: carbon steel with vulkanised EPDM},{TEXT4=-},{KL=34mm},{VD=3mm},{MAT=Carbon steel},{L=45},{D1=10},{D2=5.5},{D3=4.2},{DW=16},{SW=8},{GW=7.170},{VERS=2.000},{PRA=2.000},{LF=33.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
CNSORDERNO
Beschreibung
ⁿ/ₐ
TYP
Typ
ⁿ/ₐ
KOPF
Head shape
ⁿ/ₐ
DS
Dichtscheibe Variante
ⁿ/ₐ
TEXT1
Text Line 1 (Product)
ⁿ/ₐ
TEXT2
Text Line 2 (Product)
ⁿ/ₐ
TEXT3
Text Line 3 (Product)
ⁿ/ₐ
TEXT4
Text Line 4 (Product)
ⁿ/ₐ
KL
Klemmbereich
ⁿ/ₐ
VD
Bohrleistung
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
L
Länge
[mm]
D1
Head diameter
[mm]
D2
Durchmesser
[mm]
DW
[mm]
SW
[mm]
GW
Mass
[g]
SFS SD3-T16-5,5X25 selfdr...
SD3-T16-5,5X25
SD3
Hex head 8mm
T16
selfdrilling fastener
Fastener: carbon steel
sealing washer: carbon st...
-
14mm
3mm
Carbon steel
25
10
5.5
16
8
4.700
SFS SD3-T16-5,5X45 selfdr...
SD3-T16-5,5X45
SD3
Hex head 8mm
T16
selfdrilling fastener
Fastener: carbon steel
sealing washer: carbon st...
-
34mm
3mm
Carbon steel
45
10
5.5
16
8
7.170
SFS SD3-D12-5,5X22 selfdr...
SD3-D12-5,5X22
SD3
Pan head
-
selfdrilling fastener
Fastener: carbon steel
-
Torx-T25
8mm
3mm
Carbon steel
22
12
5.5
-
-
3.600
SFS SD3-D10-T19/C9-5,5x30...
SD3-D10-T19/C9-5,5x30
SD3
Pan head
T19/C9
selfdrilling fastener
Fastener: carbon steel
-
Torx-T25
-
3mm
Carbon steel
30
10
5.5
19
-
0.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求