LK 953-特殊尺寸 - Sealing Plug LK
SFC KOENIG
KOENIG EXPANDER
LK-密封堵头
Powered by
CAD模型選擇
{sfckoenig/koenig_expander/lk/lk953.prj},{NB=SFC KOENIG LK 953-070 S55 (0)},{IDNR=},{TYPE=LK 953-070 S55},{M1=DIN 1.0403},{M2=DIN 1.5523},{FORM=0},{D1=7.000},{L1=5.500},{D2=4.200},{L2=55.000},{D3=7.000},{L3=8.200},{D4=5.500},{L4=5.800},{GV=7.000},{GM=1.320},{INFO=Infotext},{A=3.200},{B=3.600},{C=5.000},{F=0.200},{N=7.000},{ANG1=11.000},{ANG2=145.000},{ANG3=90.000},{ANG4=30.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
IDNR
Ident number
ⁿ/ₐ
TYPE
ⁿ/ₐ
M1
套筒材质
ⁿ/ₐ
M2
芯轴材质
ⁿ/ₐ
D1
[mm]
L1
[mm]
D2
[mm]
L2
[mm]
D3
[mm]
L3
[mm]
D4
[mm]
L4
[mm]
GV
砝码预装
[g]
GM
砝码安装
[g]
A
[mm]
B
[mm]
C
[mm]
F
[mm]
N
[mm]
ANG1
[mm]
ANG2
[mm]
ANG3
[mm]
ANG4
[mm]
SFC KOENIG LK 953-070 S55
LK 953-070 S55
DIN 1.0403
DIN 1.5523
7.000
5.500
4.200
55.000
7.000
8.200
5.500
5.800
7.000
1.320
3.200
3.600
5.000
0.200
7.000
11.000
145.000
90.000
30.000
SFC KOENIG LK 953-080C
LK 953-080C
DIN 1.0403
DIN 1.5523
8.000
6.500
4.300
56.500
8.000
9.800
5.800
6.800
7.790
2.090
4.300
4.500
5.300
0.300
6.000
11.000
145.000
90.000
30.000
SFC KOENIG LK 953-100 S72
LK 953-100 S72
DIN 1.0403
DIN 1.5523
10.000
6.500
5.100
72.000
10.000
9.800
7.200
6.800
14.000
3.360
4.300
4.700
6.700
0.300
6.000
11.000
145.000
90.000
30.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求