目錄: Setec
Created: 07.03.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Setec
MO S - Omega belt driven linear unit
Setec
DYNACT - Linear modules
Powered by
CAD模型選擇
{setec/dynact_linear_modules/omega_asmtab.prj},{NB=M-O-65-S-SA-L-S0001-444-M0(0)},{TYPE=O = omega belt},{TYPEX=O},{SIZE=65 = 15-65},{SIZEX=65},{SIZELN=65},{EX=S = Simple},{EXX=S},{IST=SA},{ISTX= 'SA', 'SA = single input shaft', 'SB', 'SB = double input shaft' , 'SG', 'SG = single input hollow shaft Ø14', 'SH' , 'SH = double input hollow shaft Ø14'},{MS=L},{STR=1},{POS=0},{LTADD=443},{TFB=M0},{TFBX= 'M0', 'M0 = No motor bellhouse required', 'MA', 'MA = Bellhouse MA' , 'MB', 'MB = Bellhouse MB', 'MC', 'MC = Bellhouse MC', 'MG' , 'MG = Flange MG', 'MH', 'MH = Flange MH'},{OPT=},{CARX=200},{PPATH=omega_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
TYPE
Drive type
ⁿ/ₐ
SIZE
Size
ⁿ/ₐ
EX
Execution
ⁿ/ₐ
LT
Total length
[mm]
M-O-65-S-SA-L-S0001-L0444...
O = omega belt
65 = 15-65
S = simple
444
M-O-80-S-SA-L-S0001-L0536...
O = omega belt
80 = 20-80
S = simple
536
M-O-10-S-SA-L-S0001-L0650...
O = omega belt
10 = 25-110
S = simple
650
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求