目錄: Setec
Created: 07.03.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Setec
MR M - Matched rack & pinion driven linear unit
Setec
DYNACT - Linear modules
Powered by
CAD模型選擇
{setec/dynact_linear_modules/matched_r_n_p_asmtab.prj},{NB=M-R-65-M-SM-S0020-404-M0(0)},{TYPE=R = rack & pinion},{TYPEX=R},{SIZE=65 = 15-65},{SIZEX=65},{SIZELN=65},{EX=M = matched},{EXX=M},{IST=SM},{ISTX='SM', 'SM = input shaft', 'SL', 'SL = input hollow shaft Ø14'},{STR=20},{POS=0},{LTADD=380},{TFB=M0},{TFBX= 'M0', 'M0 = No motor bellhouse required','MT', 'MT = Bellhouse MT'},{TFBZ= 'M0', 'M0 = No motor bellhouse required','MA', 'MA = Bellhouse MA','MB', 'MB = Bellhouse MB','MC', 'MC = Bellhouse MC'},{CARX=205.000},{CARXM=209.900},{PPATH=matched_r_n_p_asmtpl.prj},{STRM=11000.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
TYPE
Drive type
ⁿ/ₐ
SIZE
Size
ⁿ/ₐ
EX
Execution
ⁿ/ₐ
LT
Total length
[mm]
M-R-65-M-SM-S0020-L0404-M...
R = rack & pinion
65 = 15-65
M = matched
404.0
M-R-80-M-SP-S0020-L0484-M...
R = rack & pinion
80 = 20-80
M = matched
484.0
M-R-10-M-SN-S0020-L0584-M...
R = rack & pinion
10 = 25-110
M = matched
584.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求