AD HSPO 50 - Screw plug G locked with Allen key and O-ring (FKM)
SERTO
Adaptors
Adaptors stainless steel
Powered by
CAD模型選擇
{serto/17_adapter/04_adapter_inox/ad_hspo_50.prj},{NB=AD HSPO 50-1/4 TAD.5050.040},{TYPE=AD HSPO 50-1/4},{MATNR=TAD.5050.040},{G=G1/4},{GX=13.157},{BAR=400},{SW=6},{L=15.0},{D=18.0},{IK=12.0},{OR=11.1x1.78},{OR1=11.10},{OR2=1.78},{KG=1.410},{WERKSTOFF=1.4571 (Edelstahl)}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
TYPE
Type
ⁿ/ₐ
MATNR
Mat.-Nr.
ⁿ/ₐ
G
Thread G
ⁿ/ₐ
BAR
Working pressure (PN)
[bar]
SW
[mm]
L
[mm]
D
[mm]
IK
i
[mm]
OR
O-Ring
[mm]
KG
Weight kg/100
[kg]
WERKSTOFF
Material
ⁿ/ₐ
AD HSPO 50-1/8 TAD.5050.0...
AD HSPO 50-1/8
TAD.5050.020
G1/8
400
5
11.0
14.0
8.0
8.73x1.78
0.610
1.4571 (inox)
AD HSPO 50-1/4 TAD.5050.0...
AD HSPO 50-1/4
TAD.5050.040
G1/4
400
6
15.0
18.0
12.0
11.1x1.78
1.410
1.4571 (inox)
AD HSPO 50-3/8 TAD.5050.0...
AD HSPO 50-3/8
TAD.5050.060
G3/8
400
8
15.0
22.0
12.0
14.0x1.78
2.200
1.4571 (inox)
AD HSPO 50-1/2 TAD.5050.0...
AD HSPO 50-1/2
TAD.5050.080
G1/2
400
10
18.0
26.0
14.0
18.72x2.62
4.130
1.4571 (inox)
AD HSPO 50-3/4 TAD.5050.1...
AD HSPO 50-3/4
TAD.5050.120
G3/4
200
12
20.0
32.0
16.0
23.47x2.62
7.380
1.4571 (inox)
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求